Chemical content PMEG4010CEGW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4010CEGWSOD123SOD212.22330 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340703711183126030 s123520 s3
9340703711152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.17000100.000001.39079
subTotal0.17000100.000001.39079
Lead FrameCopper alloyCopper (Cu)7440-50-83.5331894.4700028.90527
Iron (Fe)7439-89-60.077792.080000.63642
Phosphorus (P)7723-14-00.001500.040000.01224
Zinc (Zn)7440-66-60.004860.130000.03978
Pure metal layerCopper (Cu)7440-50-80.062461.670000.51097
Silver (Ag)7440-22-40.060211.610000.49262
subTotal3.74000100.0000030.59730
Mould CompoundAdditiveNon hazardousProprietary0.234032.900001.91462
Triphenylphosphine603-35-00.004040.050000.03301
FillerSilica -amorphous-7631-86-95.8104072.0000047.53544
PigmentCarbon black1333-86-40.004040.050000.03301
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.2105015.000009.90322
Phenol Formaldehyde resin (generic)9003-35-40.8070010.000006.60215
subTotal8.07000100.0000066.02145
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00008
Non hazardousProprietary0.000120.055500.00095
Tin solderTin (Sn)7440-31-50.2098799.940001.71700
subTotal0.21000100.000001.71803
WireImpurityNon hazardousProprietary0.000000.010000.00003
Pure metalCopper (Cu)7440-50-80.0332599.990000.27199
subTotal0.03325100.000000.27202
total12.22330100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.