Chemical content PMPB29XPEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB29XPEASOT1220DFN2020MD-67.40386 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340709281153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0560080.000000.75636
PolymerAcrylic resinProprietary0.0140020.000000.18909
subTotal0.07000100.000000.94545
DieDoped siliconSilicon (Si)7440-21-30.52000100.000007.02336
subTotal0.52000100.000007.02336
Lead FrameCopper alloyCopper (Cu)7440-50-82.7049193.5956036.53382
Magnesium (Mg)7439-95-40.004220.145900.05695
Nickel (Ni)7440-02-00.084352.918801.13932
Silicon (Si)7440-21-30.018280.632400.24685
Pure metal layerGold (Au)7440-57-50.000960.033300.01300
Nickel (Ni)7440-02-00.074012.561000.99965
Palladium (Pd)7440-05-30.003270.113000.04411
subTotal2.89000100.0000039.03370
Mould CompoundFillerSilica -amorphous-7631-86-90.8579023.0000011.58720
Silica fused60676-86-02.2380060.0000030.22748
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.111903.000001.51137
Ion trapping agentBismuth (Bi)7440-69-90.018650.500000.25190
PigmentCarbon black1333-86-40.018650.500000.25190
PolymerEpoxy resin systemProprietary0.261107.000003.52654
Phenolic resinProprietary0.223806.000003.02275
subTotal3.73000100.0000050.37914
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00010
Non hazardousProprietary0.000090.055500.00127
Tin solderTin (Sn)7440-31-50.1699099.940002.29472
subTotal0.17000100.000002.29609
WireImpurityNon hazardousProprietary0.000000.010000.00003
Pure metalCopper (Cu)7440-50-80.0238699.990000.32220
subTotal0.02386100.000000.32223
total7.40386100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.