Chemical content PNE20060EPE-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNE20060EPE-QSOT1289BCFP1573.05000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346626131393126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.44000100.000001.97125
subTotal1.44000100.000001.97125
ClipCopper alloyCopper (Cu)7440-50-87.3460299.8100010.05615
Iron (Fe)7439-89-60.011040.150000.01511
Phosphorus (P)7723-14-00.002940.040000.00403
subTotal7.36000100.0000010.07529
Lead FrameCopper alloyCopper (Cu)7440-50-834.4217499.8600047.12080
Iron (Fe)7439-89-60.034470.100000.04719
Phosphorus (P)7723-14-00.013790.040000.01887
subTotal34.47000100.0000047.18686
Mould CompoundFillerSilica -amorphous-7631-86-92.0660010.000002.82820
Silica fused60676-86-015.4950075.0000021.21150
PigmentCarbon black1333-86-40.061980.300000.08485
PolymerEpoxy resin systemProprietary1.590827.700002.17771
Phenolic resinProprietary1.446207.000001.97974
subTotal20.66000100.0000028.28200
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00000
Bismuth (Bi)7440-69-90.000000.001000.00000
Copper (Cu)7440-50-80.000000.001000.00000
Lead (Pb)7439-92-10.000000.005000.00001
Tin solderTin (Sn)7440-31-50.0899999.990000.12319
subTotal0.09000100.000000.12320
Solder PasteLead alloyLead (Pb)7439-92-18.6236595.5000011.80513
Silver (Ag)7440-22-40.225752.500000.30903
Tin (Sn)7440-31-50.180602.000000.24723
subTotal9.03000100.0000012.36139
total73.05000100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.