Chemical content PSMN2R3-80SSF

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R3-80SSFSOT1235LFPAK88336.30140 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346622721185126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-38.10840100.000002.41105
subTotal8.10840100.000002.41105
ClipCopper alloyCopper (Cu)7440-50-846.7774299.8600013.90937
Iron (Fe)7439-89-60.051530.110000.01532
Phosphorus (P)7723-14-00.014050.030000.00418
subTotal46.84300100.0000013.92887
Lead FrameCopper alloyCopper (Cu)7440-50-8172.5480999.8600051.30758
Iron (Fe)7439-89-60.224630.130000.06679
Phosphorus (P)7723-14-00.051840.030000.01541
subTotal172.79000100.0000051.38978
Mould CompoundFillerSilica -amorphous-7631-86-914.4075015.000004.28410
Silica fused60676-86-071.5572574.5000021.27771
PigmentCarbon black1333-86-40.480250.500000.14280
PolymerEpoxy resin systemProprietary4.802505.000001.42803
Phenolic resinProprietary4.802505.000001.42803
subTotal96.05000100.0000028.56067
Post-PlatingImpurityNon hazardousProprietary0.000490.010000.00015
Tin alloyTin (Sn)7440-31-54.8795199.990001.45093
subTotal4.88000100.000001.45108
Solder PasteImpurityAntimony (Sb)7440-36-00.001610.030000.00048
Lead alloyLead (Pb)7439-92-14.9563992.470001.47379
Silver (Ag)7440-22-40.134002.500000.03985
Tin (Sn)7440-31-50.268005.000000.07969
subTotal5.36000100.000001.59381
Solder PasteImpurityAntimony (Sb)7440-36-00.000790.035000.00024
Lead alloyLead (Pb)7439-92-12.0989692.465000.62413
Silver (Ag)7440-22-40.056752.500000.01687
Tin (Sn)7440-31-50.113505.000000.03375
subTotal2.27000100.000000.67499
total336.30140100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.