Chemical content PSMN3R3-40MSH

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN3R3-40MSHSOT1210mLFPAK38.40000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346615111151126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.59000100.000001.53646
subTotal0.59000100.000001.53646
ClipCopper alloyCopper (Cu)7440-50-85.6886099.8000014.81406
Iron (Fe)7439-89-60.008550.150000.02227
Phosphorus (P)7723-14-00.002850.050000.00742
subTotal5.70000100.0000014.84375
Lead FrameCopper alloyCopper (Cu)7440-50-813.8722099.8000036.12552
Iron (Fe)7439-89-60.020850.150000.05430
Phosphorus (P)7723-14-00.006950.050000.01810
subTotal13.90000100.0000036.19792
Mould CompoundFillerSilica fused60676-86-05.2886062.0000013.77240
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-21.3221515.500003.44310
ImpuritySilicon Dioxide (SiO2)14808-60-70.017060.200000.04443
PigmentCarbon black1333-86-40.042650.500000.11107
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.170602.000000.44427
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.9383011.000002.44349
Phenolic resinProprietary0.750648.800001.95479
subTotal8.53000100.0000022.21355
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00100
Tin alloyTin (Sn)7440-31-53.8496299.9900010.02504
subTotal3.85000100.0000010.02604
Solder PasteLead alloyLead (Pb)7439-92-11.6187592.500004.21549
Silver (Ag)7440-22-40.043752.500000.11393
Tin (Sn)7440-31-50.087505.000000.22786
subTotal1.75000100.000004.55728
Solder PasteImpurityAntimony (Sb)7440-36-00.001220.030000.00319
Lead alloyLead (Pb)7439-92-13.7727892.470009.82494
Silver (Ag)7440-22-40.102002.500000.26563
Tin (Sn)7440-31-50.204005.000000.53125
subTotal4.08000100.0000010.62501
total38.40000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.