Chemical content PSMN3R7-100BSE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN3R7-100BSESOT404D2PAK1460.11568 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346603261183126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-311.80000100.000000.80816
subTotal11.80000100.000000.80816
Lead FrameCopper alloyCopper (Cu)7440-50-8822.5099898.9700056.33184
Iron (Fe)7439-89-60.831070.100000.05692
Nickel (Ni)7440-02-05.734380.690000.39273
Phosphorus (P)7723-14-01.994570.240000.13660
subTotal831.07000100.0000056.91809
Mould CompoundFillerSilica fused60676-86-0427.8900075.0000029.30521
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.269361.800000.70333
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.557801.500000.58610
PigmentCarbon black1333-86-41.141040.200000.07815
PolymerEpoxy resin systemProprietary81.7745114.333335.60055
Phenolic resinProprietary40.887297.166672.80028
subTotal570.52000100.0000039.07362
Post-PlatingImpurityNon hazardousProprietary0.001980.010000.00014
Tin alloyTin (Sn)7440-31-519.7880299.990001.35524
subTotal19.79000100.000001.35538
Solder WireLead alloyLead (Pb)7439-92-113.4959893.500000.92431
Silver (Ag)7440-22-40.216511.500000.01483
Tin (Sn)7440-31-50.721715.000000.04943
subTotal14.43420100.000000.98857
WireImpurityNon hazardousProprietary0.000030.010000.00000
Pure metalAluminium (Al)7429-90-50.2551199.990000.01747
subTotal0.25513100.000000.01747
WirePure metalAluminium (Al)7429-90-512.2451299.990000.83864
Nickel (Ni)7440-02-00.001220.010000.00008
subTotal12.24635100.000000.83872
total1460.11568100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.