Chemical content PXP1500-100QS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXP1500-100QSSOT8002-2MLPAK3320.36000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346614491182126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1848080.000000.90766
PolymerAcrylic resinProprietary0.0462020.000000.22692
subTotal0.23100100.000001.13458
DieDoped siliconSilicon (Si)7440-21-30.13400100.000000.65815
subTotal0.13400100.000000.65815
Lead FrameCopper alloyCopper (Cu)7440-50-88.8476997.1100043.45625
Iron (Fe)7439-89-60.209552.300001.02924
Lead (Pb)7439-92-10.000910.010000.00447
Phosphorus (P)7723-14-00.006380.070000.03132
Zinc (Zn)7440-66-60.000910.010000.00447
Pure metal layerSilver (Ag)7440-22-40.045560.500000.22375
subTotal9.11100100.0000044.74950
Mould CompoundAdditiveNon hazardousProprietary0.043040.410000.21138
FillerSilica -amorphous-7631-86-90.030440.290000.14952
Silica fused60676-86-09.0431786.1500044.41633
HardenerPhenolic resinProprietary0.450324.290002.21179
PigmentCarbon black1333-86-40.019940.190000.09796
PolymerEpoxy resin systemProprietary0.910098.670004.46999
subTotal10.49700100.0000051.55697
Post-PlatingImpurityLead (Pb)7439-92-10.000020.004500.00008
Non hazardousProprietary0.000200.055500.00096
Tin solderTin (Sn)7440-31-50.3517999.940001.72784
subTotal0.35200100.000001.72888
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0350099.990000.17189
subTotal0.03500100.000000.17191
total20.36000100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.