Chemical content PXP3R7-12QU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXP3R7-12QUSOT8002-1MLPAK3322.87425 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346632081184126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1848080.000000.80790
PolymerAcrylic resinProprietary0.0462020.000000.20197
subTotal0.23100100.000001.00987
DieDoped siliconSilicon (Si)7440-21-31.46000100.000006.38272
subTotal1.46000100.000006.38272
Lead FrameCopper alloyCopper (Cu)7440-50-89.9547597.1100043.51944
Iron (Fe)7439-89-60.235772.300001.03074
Lead (Pb)7439-92-10.001030.010000.00448
Phosphorus (P)7723-14-00.007180.070000.03137
Zinc (Zn)7440-66-60.001030.010000.00448
Pure metal layerSilver (Ag)7440-22-40.051260.500000.22407
subTotal10.25100100.0000044.81458
Mould CompoundAdditiveNon hazardousProprietary0.041790.410000.18268
FillerSilica -amorphous-7631-86-90.029560.290000.12921
Silica fused60676-86-08.7804186.1500038.38556
HardenerPhenolic resinProprietary0.437244.290001.91148
PigmentCarbon black1333-86-40.019360.190000.08466
PolymerEpoxy resin systemProprietary0.883658.670003.86306
subTotal10.19200100.0000044.55665
Post-PlatingImpurityLead (Pb)7439-92-10.000020.004500.00008
Non hazardousProprietary0.000220.055500.00097
Tin solderTin (Sn)7440-31-50.3987699.940001.74327
subTotal0.39900100.000001.74432
WireImpurityNon hazardousProprietary0.000030.010000.00015
Pure metalCopper (Cu)7440-50-80.3412299.990001.49170
subTotal0.34125100.000001.49185
total22.87425100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.