Chemical content PXTA92-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXTA92-QSOT89MPT340.32541 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346665431151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0847077.000000.21004
PolymerResin systemProprietary0.0253023.000000.06274
subTotal0.11000100.000000.27278
DieDoped siliconSilicon (Si)7440-21-30.15000100.000000.37197
subTotal0.15000100.000000.37197
Lead FrameCopper alloyCopper (Cu)7440-50-817.1291199.8200042.47722
Iron (Fe)7439-89-60.017160.100000.04255
Phosphorus (P)7723-14-00.005150.030000.01277
Pure metal layerSilver (Ag)7440-22-40.008580.050000.02128
subTotal17.16000100.0000042.55382
Mould CompoundAdditiveNon hazardousProprietary0.661492.900001.64038
Triphenylphosphine603-35-00.011400.050000.02828
FillerSilica -amorphous-7631-86-916.4232072.0000040.72668
PigmentCarbon black1333-86-40.011400.050000.02828
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-23.4215015.000008.48472
Phenol Formaldehyde resin (generic)9003-35-42.2810010.000005.65648
subTotal22.81000100.0000056.56482
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00001
Non hazardousProprietary0.000040.055500.00010
Tin solderTin (Sn)7440-31-50.0699699.940000.17348
subTotal0.07000100.000000.17359
WirePure metalGold (Au)7440-57-50.02541100.000000.06300
subTotal0.02541100.000000.06300
total40.32541100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.