Chemical content XS3A4053PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
XS3A4053PWSOT403-1TSSOP1653.43679 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356912411184126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.21867
PolymerAcrylic resinProprietary0.0228015.200000.04267
Resin systemProprietary0.010356.900000.01937
subTotal0.15000100.000000.28071
DieDoped siliconSilicon (Si)7440-21-30.77542100.000001.45111
subTotal0.77542100.000001.45111
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.22833
Iron (Fe)7439-89-60.489842.400000.91667
Phosphorus (P)7723-14-00.006120.030000.01146
Zinc (Zn)7440-66-60.020410.100000.03819
subTotal20.41000100.0000038.19465
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35571
Silica fused60676-86-024.8149478.3300046.43794
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.61638
PigmentCarbon black1333-86-40.063360.200000.11857
PolymerEpoxy resin systemProprietary2.807488.862005.25384
Phenolic resinProprietary1.871655.908003.50256
subTotal31.68000100.0000059.28500
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00561
Nickel (Ni)7440-02-00.2910097.000000.54457
Palladium (Pd)7440-05-30.006002.000000.01123
subTotal0.30000100.000000.56141
WirePure metalCopper (Cu)7440-50-80.12136100.000000.22712
subTotal0.12136100.000000.22712
total53.43679100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.