Key features and benefits
- Mixed 5 V and 3.3 V applications
- Improved current drive and voltage level of signals
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- TTL input options
- 3-state output options
- Overvoltage tolerant options
- Registered options
- AEC-Q100 grade 1
Key applications
- Noise cancellation
- Display clusters
- Infotainment
- Vision Control
- Battery Management
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT16245B-Q100 | 16-bit bus transceiver; 3-state | ACT |
|
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHC04-Q100; 74AHCT04-Q100 | Hex inverter | ACT |
|
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHC125-Q100; 74AHCT125-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126-Q100; 74AHCT126-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14-Q100; 74AHCT14-Q100 | Hex inverting Schmitt trigger | ACT |
|
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC1G04-Q100; 74AHCT1G04-Q100 | Inverter | ACT |
|
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHC1G07-Q100 | Buffer with open-drain output | ACT |
|
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G125-Q100; 74AHCT1G125-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126-Q100; 74AHCT1G126-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14-Q100; 74AHCT1G14-Q100 | Inverting Schmitt trigger | ACT |
|
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G17-Q100; 74AHCT1G17-Q100 | Single Schmitt trigger buffer | ACT |
|
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1GU04-Q100 | Unbuffered inverter | ACT |
|
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC244-Q100; 74AHCT244-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245-Q100; 74AHCT245-Q100 | Octal bus transceiver; 3-state | ACT |
|
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC2G125-Q100; 74AHCT2G125-Q100 | ACT |
|
|
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126-Q100; 74AHCT2G126-Q100 | ACT |
|
|
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHC2G241-Q100; 74AHCT2G241-Q100 | ACT |
|
|
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHC3G04-Q100; 74AHCT3G04-Q100 | Inverter | ACT |
|
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHC3G14-Q100; 74AHCT3G14-Q100 | ACT |
|
|
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3GU04-Q100 | Triple unbuffered inverter | ACT |
|
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC541-Q100; 74AHCT541-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT240-Q100 | Octal buffer/line driver; inverting; 3-state | ACT |
|
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCU04-Q100 | Hex unbuffered inverter | ACT |
|
74AHCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74ALVC125-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74ALVC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC16245-Q100 | 16-bit transceiver with direction pin; 3-state | ACT |
|
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74ALVC164245-Q100 | 16-bit dual supply translating transceiver; 3-state | ACT |
|
74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
74ALVC541-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74ALVC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AUP1G04-Q100 | Low-power inverter | ACT |
|
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G06-Q100 | Low-power inverter with open-drain output | ACT |
|
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G07-Q100 | Low-power buffer with open-drain output | ACT |
|
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G125-Q100 | Low-power buffer/line driver; 3-state | ACT |
|
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G14-Q100 | Low-power Schmitt trigger inverter | ACT |
|
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G17-Q100 | Low-power Schmitt trigger | ACT |
|
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP1G34-Q100 | Low-power buffer | ACT |
|
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP1T34-Q100 | Low-power dual supply translating buffer | ACT |
|
74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
74AUP1Z04-Q100 | Low-power X-tal driver with enable and internal resistor | ACT |
|
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP2G04-Q100 | Low-power dual inverter | ACT |
|
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP2G14-Q100 | Low-power dual Schmitt trigger inverter | ACT |
|
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP2GU04-Q100 | Low-power dual unbuffered inverter | ACT |
|
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AVC16245-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | ACT |
|
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC4T245-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | ACT |
|
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T3144-Q100 | 4-bit dual-supply buffer/level translator; 3-state | ACT |
|
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74HC04-Q100; 74HCT04-Q100 | Hex inverter | ACT |
|
74HC04BQ-Q100 | Hex inverter | Production | |
74HC04D-Q100 | Hex inverter | Production | |
74HC04DB-Q100 | Hex inverter | EndOfLife | |
74HC04PW-Q100 | Hex inverter | Production | |
74HCT04BQ-Q100 | Hex inverter | Production | |
74HCT04D-Q100 | Hex inverter | Production | |
74HCT04DB-Q100 | Hex inverter | EndOfLife | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HC05-Q100 | Hex inverter with open-drain outputs | ACT |
|
74HC05BQ-Q100 | Hex inverter with open-drain outputs | Production | |
74HC05D-Q100 | Hex inverter with open-drain outputs | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC125-Q100; 74HCT125-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74HC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC126-Q100; 74HCT126-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74HC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC14-Q100; 74HCT14-Q100 | Hex inverting Schmitt trigger | ACT |
|
74HC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74HC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC1G04-Q100; 74HCT1G04-Q100 | Inverter | ACT |
|
74HC1G04GV-Q100 | Inverter | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74HC1G125-Q100; 74HCT1G125-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G14-Q100; 74HCT1G14-Q100 | Inverting Schmitt trigger | ACT |
|
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HC1GU04-Q100 | Single unbuffered inverter | ACT |
|
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HC240-Q100; 74HCT240-Q100 | Octal buffer/line driver; 3-state; inverting | ACT |
|
74HC240BQ-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240BQ-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC244-Q100; 74HCT244-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74HC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245-Q100; 74HCT245-Q100 | Octal bus transceiver; 3-state | ACT |
|
74HC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74HC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC2G04-Q100; 74HCT2G04-Q100 | Dual inverter | ACT |
|
74HC2G04GV-Q100 | Dual inverter | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74HC2G125-Q100; 74HCT2G125-Q100 | Dual buffer/line driver; 3-state | ACT |
|
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G14-Q100; 74HCT2G14-Q100 | Dual inverting Schmitt trigger | ACT |
|
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G17-Q100; 74HCT2G17-Q100 | Dual non-inverting Schmitt trigger | ACT |
|
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G34-Q100; 74HCT2G34-Q100 | Dual buffer gate | ACT |
|
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74HC2GU04-Q100 | Dual unbuffered inverter | ACT |
|
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74HC365-Q100; 74HCT365-Q100 | Hex buffer/line driver; 3-state | ACT |
|
74HC365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC366-Q100; 74HCT366-Q100 | Hex buffer/line driver; 3-state; inverting | ACT |
|
74HC366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC3G04-Q100; 74HCT3G04-Q100 | Triple inverter | ACT |
|
74HC3G04DC-Q100 | Triple inverter | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74HC3G04GD-Q100 | EndOfLife | ||
74HCT3G04DC-Q100 | Triple inverter | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT3G04GD-Q100 | EndOfLife | ||
74HC3G07-Q100; 74HCT3G07-Q100 | Triple buffer with open-drain outputs | ACT |
|
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G14-Q100; 74HCT3G14-Q100 | Triple inverting Schmitt trigger | ACT |
|
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G34-Q100; 74HCT3G34-Q100 | Triple buffer gate | ACT |
|
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74HC3GU04-Q100 | Triple unbuffered inverter | ACT |
|
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74HC4049-Q100 | Hex inverting HIGH-to-LOW level shifter | ACT |
|
74HC4049D-Q100 | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4050-Q100 | Hex non-inverting HIGH-to-LOW level shifter | ACT |
|
74HC4050D-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC540-Q100; 74HCT540-Q100 | Octal buffer/line driver; 3-state; inverting | ACT |
|
74HC540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC541-Q100; 74HCT541-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74HC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC7014-Q100 | Hex non-inverting precision Schmitt-trigger | ACT |
|
74HC7014D-Q100 | Hex non-inverting precision Schmitt-trigger | Production | |
74HC7540-Q100 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | ACT |
|
74HC7540D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7541-Q100; 74HCT7541-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | ACT |
|
74HC7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC9114-Q100 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | ACT |
|
74HC9114D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9115-Q100 | Nine wide Schmitt trigger buffer; open drain outputs | ACT |
|
74HC9115D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74HCT241-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74HCT241D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCU04-Q100 | Hex unbuffered inverter | ACT |
|
74HCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74HCU04D-Q100 | Hex unbuffered inverter | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LV14-Q100 | Hex inverting Schmitt trigger | ACT |
|
74LV14D-Q100 | Hex inverting Schmitt trigger | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV1T126-Q100 | Single supply translating buffer/line driver; 3-state | ACT |
|
74LV1T126GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T34-Q100 | Single supply translating buffer | ACT |
|
74LV1T34GV-Q100 | Single supply translating buffer | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74LV244-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74LV244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC04A-Q100 | Hex inverter | ACT |
|
74LVC04ABQ-Q100 | Hex inverter | Production | |
74LVC04AD-Q100 | Hex inverter | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74LVC06A-Q100 | Hex inverter with open-drain outputs | ACT |
|
74LVC06ABQ-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC06AD-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74LVC07A-Q100 | Hex buffer with open-drain outputs | ACT |
|
74LVC07ABQ-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC07AD-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LVC125A-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC125ABQ-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC125AD-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC126A-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | ACT |
|
74LVC126ABQ-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126AD-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC14A-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC14ABQ-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14AD-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC162245A-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | ACT |
|
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC162245ADGV-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC16240A-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | ACT |
|
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC16244A-Q100; 74LVCH16244A-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | ACT |
|
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16244ADGV-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16245A-Q100; 74LVCH16245A-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | ACT |
|
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC16245AEV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH16245ADGV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVCH16245AEV-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | EndOfLife | |
74LVC1G04-Q100 | Single inverter | ACT |
|
74LVC1G04GV-Q100 | Single inverter | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC1G06-Q100 | Inverter with open-drain output | ACT |
|
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC1G07-Q100 | Buffer with open-drain output | ACT |
|
74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC1G125-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GZ-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G14-Q100 | Single Schmitt trigger inverter | ACT |
|
74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G16-Q100 | Single buffer | ACT |
|
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G17-Q100 | Single Schmitt trigger buffer | ACT |
|
74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G240-Q100 | Single inverting buffer/line driver; 3-state | ACT |
|
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G34-Q100 | Single buffer | ACT |
|
74LVC1G34GV-Q100 | Single buffer | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74LVC1GU04-Q100 | Unbuffered inverter | ACT |
|
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74LVC244A-Q100; 74LVCH244A-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74LVC244ABQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC244AD-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC244ADB-Q100 | Octal buffer/line driver; 3-state | EndOfLife | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH244ABQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH244AD-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH244ADB-Q100 | Octal buffer/line driver; 3-state | EndOfLife | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC245A-Q100; 74LVCH245A-Q100 | Octal bus transceiver; 3-state | ACT |
|
74LVC245ABQ-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC245AD-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH245ABQ-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH245AD-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC2G04-Q100 | Dual inverter | ACT |
|
74LVC2G04GS-Q100 | Dual inverter | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74LVC2G06-Q100 | Inverters with open-drain outputs | ACT |
|
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G07-Q100 | Buffers with open-drain outputs | ACT |
|
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G125-Q100 | Dual bus buffer/line driver; 3-state | ACT |
|
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126-Q100 | Bus buffer/line driver; 3-state | ACT |
|
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G14-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC2G17GM-Q100 | EndOfLife | ||
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240-Q100 | Dual inverting buffer/line driver; 3-state | ACT |
|
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G241-Q100 | Dual buffer/line driver; 3-state | ACT |
|
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G34-Q100 | ACT |
|
|
74LVC2G34GM-Q100 | Dual buffer gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC2GU04-Q100 | Dual unbuffered inverter | ACT |
|
74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC3G04-Q100 | Triple inverter | ACT |
|
74LVC3G04DC-Q100 | Triple inverter | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74LVC3G07-Q100 | Triple buffer with open-drain output | ACT |
|
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G17-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G34-Q100 | Triple buffer | ACT |
|
74LVC3G34DC-Q100 | Triple buffer | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74LVC3GU04-Q100 | Triple unbuffered inverter | ACT |
|
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74LVC541A-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | ACT |
|
74LVC541ABQ-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC541AD-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCU04A-Q100 | Hex unbuffered inverter | ACT |
|
74LVCU04AD-Q100 | Hex unbuffered inverter | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVT04-Q100 | 3.3 V Hex inverter | ACT |
|
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT14-Q100 | 3.3 V hex inverter Schmitt trigger | ACT |
|
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT244A-Q100; 74LVTH244A-Q100 | 3.3 V octal buffer/line driver; 3-state | ACT |
|
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244B-Q100: | 3.3 V octal buffer/line driver; 3-state | ACT |
|
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74VHC126-Q100; 74VHCT126-Q100 | Quad buffer/line driver; 3-state | ACT |
|
74VHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC541-Q100; 74VHCT541-Q100 | Octal buffer/line driver; 3-state | ACT |
|
74VHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
HEF40106B-Q100 | Hex inverting Schmitt trigger | ACT |
|
HEF40106BT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF40106BTT-Q100 | Hex inverting Schmitt trigger | Production | |
HEF40244B-Q100 | Octal buffers with 3-state outputs | ACT |
|
HEF40244BT-Q100 | Octal buffers with 3-state outputs | Production | |
HEF4049B-Q100 | Hex inverting buffers | ACT |
|
HEF4049BT-Q100 | Hex inverting buffers | Production | |
HEF4050B-Q100 | Hex non-inverting buffers | ACT |
|
HEF4050BT-Q100 | Hex non-inverting buffers | Production | |
HEF4069UB-Q100 | Hex unbuffered inverter | ACT |
|
HEF4069UBT-Q100 | Hex unbuffered inverter | Production | |
HEF4069UBTT-Q100 | Hex unbuffered inverter | Production | |
NXB0101-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | ACT |
|
NXB0101GS-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXB0101GW-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74AHC1G04GZ-Q100 | Inverter | Production | |
74AHC1G125GZ-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GZ-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GZ-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G04GZ-Q100 | Inverter | Production | |
74AHCT1G126GZ-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GZ-Q100 | Inverting Schmitt trigger | Production | |
74AUP1G04GZ-Q100 | Low-power inverter | Production | |
74AUP1G06GZ-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G07GZ-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G34GZ-Q100 | Low-power buffer | Production | |
74AUP1T34GZ-Q100 | Low-power dual supply translating buffer | Production | |
74LVC1G04GZ-Q100 | Single inverter | Production | |
74LVC1G06GZ-Q100 | Inverter with open-drain output | Production | |
74LVC1G07GZ-Q100 | Buffer with open-drain output | Production | |
74LVC1G126GZ-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GZ-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G17GZ-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G34GZ-Q100 | Single buffer | Production | |
74LVC1GU04GZ-Q100 | Unbuffered inverter | Production | |
NXS0101GW-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production |
Leaflet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903.pdf | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
TSSOP20_SOT360-1_mk.png | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.