Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT04 | Hex inverter | ACT |
|
74ABT04D | Hex inverter | Production | |
74ABT04DB | Hex inverter | EndOfLife | |
74ABT04PW | Hex inverter | Production | |
74AHC04; 74AHCT04 | Hex inverter | ACT |
|
74AHC04BQ | Hex inverter | Production | |
74AHC04D | Hex inverter | Production | |
74AHC04PW | Hex inverter | Production | |
74AHCT04BQ | Hex inverter | Production | |
74AHCT04D | Hex inverter | Production | |
74AHCT04PW | Hex inverter | Production | |
74AHC14; 74AHCT14 | ACT |
|
|
74AHC14BQ | Hex inverting Schmitt trigger | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHCT14BQ | Hex inverting Schmitt trigger | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHC1G04; 74AHCT1G04 | Inverter | ACT |
|
74AHC1G04GM | Inverter | Production | |
74AHC1G04GV | Inverter | Production | |
74AHC1G04GW | Inverter | Production | |
74AHCT1G04GM | Inverter | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHCT1G04GW | Inverter | Production | |
74AHC1G14; 74AHCT1G14 | Inverting Schmitt trigger | ACT |
|
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHC1GU04 | Unbuffered inverter | ACT |
|
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AHC3G04; 74AHCT3G04 | Inverter | ACT |
|
74AHC3G04DC | Inverter | Production | |
74AHC3G04DP | Inverter | Production | |
74AHC3G04GD | Inverter | EndOfLife | |
74AHC3G04GT | Inverter | Production | |
74AHCT3G04DC | Inverter | Production | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHCT3G04GD | Inverter | EndOfLife | |
74AHC3G14; 74AHCT3G14 | Triple inverting Schmitt trigger | ACT |
|
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AHC3GU04 | Triple unbuffered inverter | ACT |
|
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74AHCT04A | Hex inverter | ACT |
|
74AHCT04APW | Hex inverter | Production | |
74AHCT14A | Hex inverting Schmitt trigger | ACT |
|
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCU04 | Hex unbuffered inverter | ACT |
|
74AHCU04BQ | Hex unbuffered inverter | Production | |
74AHCU04D | Hex unbuffered inverter | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCV05A | Hex inverter Schmitt trigger with open-drain outputs | ACT |
|
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHCV14A | Hex inverting Schmitt trigger | ACT |
|
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74ALVC04 | Hex inverter | ACT |
|
74ALVC04BQ | Hex inverter | Production | |
74ALVC04D | Hex inverter | Production | |
74ALVC04PW | Hex inverter | Production | |
74ALVC14 | Hex inverting Schmitt trigger | ACT |
|
74ALVC14BQ | Hex inverting Schmitt trigger | Production | |
74ALVC14D | Hex inverting Schmitt trigger | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74AUP1G04 | Low-power inverter | ACT |
|
74AUP1G04GF | Low-power inverter | EndOfLife | |
74AUP1G04GM | Low-power inverter | Production | |
74AUP1G04GN | Low-power inverter | Production | |
74AUP1G04GS | Low-power inverter | Production | |
74AUP1G04GV | Low-power inverter | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP1G06 | Low-power inverter with open-drain output | ACT |
|
74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
74AUP1G06GM | Low-power inverter with open-drain output | Production | |
74AUP1G06GN | Low-power inverter with open-drain output | Production | |
74AUP1G06GS | Low-power inverter with open-drain output | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G14 | Low-power Schmitt trigger inverter | ACT |
|
74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP1G240 | Low-power inverting buffer/line driver; 3-state | ACT |
|
74AUP1G240GF | Low-power inverting buffer/line driver; 3-state | EndOfLife | |
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1GU04 | Low-power unbuffered inverter | ACT |
|
74AUP1GU04GF | Low-power unbuffered inverter | EndOfLife | |
74AUP1GU04GM | Low-power unbuffered inverter | Production | |
74AUP1GU04GN | Low-power unbuffered inverter | Production | |
74AUP1GU04GS | Low-power unbuffered inverter | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1T04 | Low-power inverter with voltage-level translator | ACT |
|
74AUP1T04GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T04GX | Low-power inverter with voltage-level translator | Production | |
74AUP1T14 | Low-power inverter with voltage-level translator | ACT |
|
74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
74AUP2G04 | Low-power dual inverter | ACT |
|
74AUP2G04GF | Low-power dual inverter | EndOfLife | |
74AUP2G04GM | Low-power dual inverter | Production | |
74AUP2G04GN | Low-power dual inverter | Production | |
74AUP2G04GS | Low-power dual inverter | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AUP2G04GX | Low-power dual inverter | Production | |
74AUP2G06 | Low-power dual inverter with open-drain output | ACT |
|
74AUP2G06GF | Low-power dual inverter with open-drain output | EndOfLife | |
74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74AUP2G0604 | ACT |
|
|
74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G14 | Low-power dual Schmitt trigger inverter | ACT |
|
74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G240 | Low-power dual inverting buffer/line driver; 3-state | ACT |
|
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GD | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP2G240GF | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP2G240GM | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2GU04 | Low-power dual unbuffered inverter | ACT |
|
74AUP2GU04GF | Low-power dual unbuffered inverter | EndOfLife | |
74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP3G04 | Low-power triple inverter | ACT |
|
74AUP3G04DC | Low-power triple inverter | Production | |
74AUP3G04GD | Low-power triple inverter | EndOfLife | |
74AUP3G04GF | Low-power triple inverter | EndOfLife | |
74AUP3G04GM | Low-power triple inverter | EndOfLife | |
74AUP3G04GN | Low-power triple inverter | Production | |
74AUP3G04GS | Low-power triple inverter | Production | |
74AUP3G04GT | Low-power triple inverter | Production | |
74AUP3G14 | Low-power triple Schmitt trigger inverter | ACT |
|
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AXP1G04 | Low-power inverter | ACT |
|
74AXP1G04GM | Low-power inverter | EndOfLife | |
74AXP1G04GN | Low-power inverter | EndOfLife | |
74AXP1G04GS | Low-power inverter | EndOfLife | |
74AXP1G04GX | Low-power inverter | EndOfLife | |
74AXP1G06 | Low-power inverter with open-drain output | ACT |
|
74AXP1G06GM | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G06GN | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G06GS | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
74AXP1G14 | Low-power Schmitt trigger inverter | ACT |
|
74AXP1G14GM | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GN | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GS | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1T14 | Dual supply Schmitt trigger inverter | ACT |
|
74AXP1T14GW | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1T14GX | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP2G14 | Low-power dual Schmitt trigger inverter | ACT |
|
74AXP2G14GM | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GN | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GS | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GX | Low-power dual Schmitt trigger inverter | EndOfLife | |
74HC04; 74HCT04 | Hex inverter | ACT |
|
74HC04BQ | Hex inverter | Production | |
74HC04D | Hex inverter | Production | |
74HC04DB | Hex inverter | EndOfLife | |
74HC04PW | Hex inverter | Production | |
74HCT04BQ | Hex inverter | Production | |
74HCT04D | Hex inverter | Production | |
74HCT04DB | Hex inverter | EndOfLife | |
74HCT04PW | Hex inverter | Production | |
74HC05 | Hex inverter with open-drain outputs | ACT |
|
74HC05BQ | Hex inverter with open-drain outputs | Production | |
74HC05D | Hex inverter with open-drain outputs | Production | |
74HC05PW | Hex inverter with open-drain outputs | Production | |
74HC14; 74HCT14 | Hex inverting Schmitt trigger | ACT |
|
74HC14BQ | Hex inverting Schmitt trigger | Production | |
74HC14D | Hex inverting Schmitt trigger | Production | |
74HC14DB | Hex inverting Schmitt trigger | EndOfLife | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74HCT14BQ | Hex inverting Schmitt trigger | Production | |
74HCT14D | Hex inverting Schmitt trigger | Production | |
74HCT14DB | Hex inverting Schmitt trigger | EndOfLife | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74HC1G04; 74HCT1G04 | Inverter | ACT |
|
74HC1G04GV | Inverter | Production | |
74HC1G04GW | Inverter | Production | |
74HCT1G04GV | Inverter | Production | |
74HCT1G04GW | Inverter | Production | |
74HC1G14; 74HCT1G14 | ACT |
|
|
74HC1G14GV | Inverting Schmitt trigger | Production | |
74HC1G14GW | Inverting Schmitt trigger | Production | |
74HCT1G14GV | Inverting Schmitt trigger | Production | |
74HCT1G14GW | Inverting Schmitt trigger | Production | |
74HC1GU04 | Single unbuffered inverter | ACT |
|
74HC1GU04GV | Single unbuffered inverter | Production | |
74HC1GU04GW | Single unbuffered inverter | Production | |
74HC240; 74HCT240 | ACT |
|
|
74HCT240BQ | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240DB | Octal buffer/line driver; 3-state; inverting | EndOfLife | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC2G04; 74HCT2G04 | Dual inverter | ACT |
|
74HC2G04GV | Dual inverter | Production | |
74HC2G04GW | Dual inverter | Production | |
74HCT2G04GV | Dual inverter | Production | |
74HCT2G04GW | Dual inverter | Production | |
74HC2G14; 74HCT2G14 | ACT |
|
|
74HC2G14GV | Dual inverting Schmitt trigger | Production | |
74HC2G14GW | Dual inverting Schmitt trigger | Production | |
74HCT2G14GV | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW | Dual inverting Schmitt trigger | Production | |
74HC2GU04 | Dual unbuffered inverter | ACT |
|
74HC2GU04GV | Dual unbuffered inverter | Production | |
74HC2GU04GW | Dual unbuffered inverter | Production | |
74HC366; 74HCT366 | Hex buffer/line driver; 3-state; inverting | ACT |
|
74HC366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366DB | Hex buffer/line driver; 3-state; inverting | EndOfLife | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC368; 74HCT368 | ACT |
|
|
74HC368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT368DB | Hex buffer/line driver; 3-state; inverting | EndOfLife | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC3G04; 74HCT3G04 | Triple inverter | ACT |
|
74HC3G04DC | Triple inverter | Production | |
74HC3G04DP | Triple inverter | Production | |
74HC3G04GD | Triple inverter | EndOfLife | |
74HCT3G04DC | Triple inverter | Production | |
74HCT3G04DP | Triple inverter | Production | |
74HCT3G04GD | Triple inverter | EndOfLife | |
74HC3G06; 74HCT3G06 | Triple inverter with open-drain outputs | ACT |
|
74HC3G06DC | Triple inverter with open-drain outputs | Production | |
74HCT3G06DC | Triple inverter with open-drain outputs | Production | |
74HC3G14; 74HCT3G14 | Triple inverting Schmitt trigger | ACT |
|
74HC3G14DC | Triple inverting Schmitt trigger | Production | |
74HC3G14DP | Triple inverting Schmitt trigger | Production | |
74HC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74HCT3G14DC | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74HC3GU04 | Triple unbuffered inverter | ACT |
|
74HC3GU04DC | Triple unbuffered inverter | Production | |
74HC3GU04DP | Triple unbuffered inverter | Production | |
74HC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74HC540; 74HCT540 | Octal buffer/line driver; 3-state; inverting | ACT |
|
74HC540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HC540DB | Octal buffer/line driver; 3-state; inverting | EndOfLife | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540DB | Octal buffer/line driver; 3-state; inverting | EndOfLife | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCU04 | Hex unbuffered inverter | ACT |
|
74HCU04BQ | Hex unbuffered inverter | Production | |
74HCU04D | Hex unbuffered inverter | Production | |
74HCU04DB | Hex unbuffered inverter | EndOfLife | |
74HCU04PW | Hex unbuffered inverter | Production | |
74LV04 | Hex inverter | ACT |
|
74LV04BQ | Hex inverter | Production | |
74LV04D | Hex inverter | Production | |
74LV04DB | Hex inverter | EndOfLife | |
74LV04PW | Hex inverter | Production | |
74LV04AT | Hex inverter | ACT |
|
74LV04ATPW | Hex inverter | Production | |
74LV05A | Hex inverter with open-drain outputs | ACT |
|
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV14 | Hex inverting Schmitt trigger | ACT |
|
74LV14BQ | Hex inverting Schmitt trigger | Production | |
74LV14D | Hex inverting Schmitt trigger | Production | |
74LV14DB | Hex inverting Schmitt trigger | EndOfLife | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LV14A | Hex inverting Schmitt trigger | ACT |
|
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV1T04 | Single supply translating inverter | ACT |
|
74LV1T04GV | Single supply translating inverter | Production | |
74LV1T04GW | Single supply translating inverter | Production | |
74LV1T04GX | Single supply translating inverter | Production | |
74LVC04A | Hex inverter | ACT |
|
74LVC04ABQ | Hex inverter | Production | |
74LVC04AD | Hex inverter | Production | |
74LVC04ADB | Hex inverter | EndOfLife | |
74LVC04APW | Hex inverter | Production | |
74LVC06A | Hex inverter with open-drain outputs | ACT |
|
74LVC06ABQ | Hex inverter with open-drain outputs | Production | |
74LVC06AD | Hex inverter with open-drain outputs | Production | |
74LVC06APW | Hex inverter with open-drain outputs | Production | |
74LVC14A | Hex inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC14ABQ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14ABZ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14AD | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14ADB | Hex inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G04 | Single inverter | ACT |
|
74LVC1G04GF | Single inverter | EndOfLife | |
74LVC1G04GM | Single inverter | Production | |
74LVC1G04GN | Single inverter | Production | |
74LVC1G04GS | Single inverter | Production | |
74LVC1G04GV | Single inverter | Production | |
74LVC1G04GW | Single inverter | Production | |
74LVC1G04GX | Single inverter | Production | |
74LVC1G04GX4 | Single inverter | Production | |
74LVC1G06 | Inverter with open-drain output | ACT |
|
74LVC1G06GF | Inverter with open-drain output | EndOfLife | |
74LVC1G06GM | Inverter with open-drain output | Production | |
74LVC1G06GN | Inverter with open-drain output | Production | |
74LVC1G06GS | Inverter with open-drain output | Production | |
74LVC1G06GV | Inverter with open-drain output | Production | |
74LVC1G06GW | Inverter with open-drain output | Production | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1G06GZ | Inverter with open-drain output | Production | |
74LVC1G14 | Single Schmitt-trigger inverter | ACT |
|
74LVC1G14GF | Single Schmitt-trigger inverter | EndOfLife | |
74LVC1G14GM | Single Schmitt-trigger inverter | Production | |
74LVC1G14GN | Single Schmitt-trigger inverter | Production | |
74LVC1G14GS | Single Schmitt-trigger inverter | Production | |
74LVC1G14GV | Single Schmitt-trigger inverter | Production | |
74LVC1G14GW | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX4 | Single Schmitt-trigger inverter | Production | |
74LVC1G240 | Single inverting buffer/line driver; 3-state | ACT |
|
74LVC1G240GM | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GS | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GW | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74LVC1GU04 | Unbuffered inverter | ACT |
|
74LVC1GU04GF | Unbuffered inverter | EndOfLife | |
74LVC1GU04GM | Unbuffered inverter | Production | |
74LVC1GU04GN | Unbuffered inverter | Production | |
74LVC1GU04GS | Unbuffered inverter | Production | |
74LVC1GU04GV | Unbuffered inverter | Production | |
74LVC1GU04GW | Unbuffered inverter | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74LVC2G04 | Dual inverter | ACT |
|
74LVC2G04GF | Dual inverter | EndOfLife | |
74LVC2G04GM | Dual inverter | Production | |
74LVC2G04GN | Dual inverter | Production | |
74LVC2G04GS | Dual inverter | Production | |
74LVC2G04GV | Dual inverter | Production | |
74LVC2G04GW | Dual inverter | Production | |
74LVC2G04GX | Dual inverter | Production | |
74LVC2G06 | Inverters with open-drain outputs | ACT |
|
74LVC2G06GF | Inverters with open-drain outputs | EndOfLife | |
74LVC2G06GM | Inverters with open-drain outputs | Production | |
74LVC2G06GN | Inverters with open-drain outputs | Production | |
74LVC2G06GS | Inverters with open-drain outputs | Production | |
74LVC2G06GV | Inverters with open-drain outputs | Production | |
74LVC2G06GW | Inverters with open-drain outputs | Production | |
74LVC2G06GX | Inverters with open-drain outputs | Production | |
74LVC2G14 | Dual inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC2G14GF | Dual inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC2G14GM | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GN | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GS | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240 | Dual inverting buffer/line driver; 3-state | ACT |
|
74LVC2G240DC | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GF | Dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC2G240GM | Dual inverting buffer/line driver; 3-state | EndOfLife | |
74LVC2G240GN | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GS | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GT | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2GU04 | Dual unbuffered inverter | ACT |
|
74LVC2GU04GF | Dual unbuffered inverter | EndOfLife | |
74LVC2GU04GM | Dual unbuffered inverter | Production | |
74LVC2GU04GN | Dual unbuffered inverter | Production | |
74LVC2GU04GS | Dual unbuffered inverter | Production | |
74LVC2GU04GV | Dual unbuffered inverter | Production | |
74LVC2GU04GW | Dual unbuffered inverter | Production | |
74LVC3G04 | Triple inverter | ACT |
|
74LVC3G04DC | Triple inverter | Production | |
74LVC3G04DP | Triple inverter | Production | |
74LVC3G04GD | Triple inverter | EndOfLife | |
74LVC3G04GF | Triple inverter | EndOfLife | |
74LVC3G04GM | Triple inverter | EndOfLife | |
74LVC3G04GN | Triple inverter | Production | |
74LVC3G04GS | Triple inverter | Production | |
74LVC3G04GT | Triple inverter | Production | |
74LVC3G06 | Triple inverter with open-drain output | ACT |
|
74LVC3G06DC | Triple inverter with open-drain output | Production | |
74LVC3G06DP | Triple inverter with open-drain output | Production | |
74LVC3G06GF | Triple inverter with open-drain output | EndOfLife | |
74LVC3G06GM | Triple inverter with open-drain output | EndOfLife | |
74LVC3G06GN | Triple inverter with open-drain output | Production | |
74LVC3G06GS | Triple inverter with open-drain output | Production | |
74LVC3G06GT | Triple inverter with open-drain output | Production | |
74LVC3G14 | Triple inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC3G14DC | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14DP | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GD | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GF | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GM | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GN | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GS | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GT | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3GU04 | Triple unbuffered inverter | ACT |
|
74LVC3GU04DC | Triple unbuffered inverter | Production | |
74LVC3GU04DP | Triple unbuffered inverter | Production | |
74LVC3GU04GF | Triple unbuffered inverter | EndOfLife | |
74LVC3GU04GM | Triple unbuffered inverter | EndOfLife | |
74LVC3GU04GN | Triple unbuffered inverter | Production | |
74LVC3GU04GS | Triple unbuffered inverter | Production | |
74LVC3GU04GT | Triple unbuffered inverter | Production | |
74LVCU04A | Hex unbuffered inverter | ACT |
|
74LVCU04ABQ | Hex unbuffered inverter | Production | |
74LVCU04AD | Hex unbuffered inverter | Production | |
74LVCU04ADB | Hex unbuffered inverter | EndOfLife | |
74LVCU04APW | Hex unbuffered inverter | Production | |
74LVT04 | 3.3 V Hex inverter | ACT |
|
74LVT04D | 3.3 V Hex inverter | Production | |
74LVT04DB | 3.3 V Hex inverter | EndOfLife | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVT14 | 3.3 V hex inverter Schmitt trigger | ACT |
|
74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14DB | 3.3 V hex inverter Schmitt trigger | EndOfLife | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74VHC14; 74VHCT14 | Hex inverting Schmitt trigger | ACT |
|
74VHC14BQ | Hex inverting Schmitt trigger | Production | |
74VHC14D | Hex inverting Schmitt trigger | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74VHCT14BQ | Hex inverting Schmitt trigger | Production | |
74VHCT14D | Hex inverting Schmitt trigger | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
HEF40106B | Hex inverting Schmitt trigger | ACT |
|
HEF40106BT | Hex inverting Schmitt trigger | Production | |
HEF40106BTT | Hex inverting Schmitt trigger | Production | |
HEF4069UB | Hex unbuffered inverter | ACT |
|
HEF4069UBT | Hex unbuffered inverter | Production | |
HEF4069UBTT | Hex unbuffered inverter | Production | |
XC7SET04 | Inverter | ACT |
|
XC7SET04GV | Inverter | Production | |
XC7SET04GW | Inverter | Production | |
XC7SET14 | Inverting Schmitt trigger | ACT |
|
XC7SET14GV | Inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7SH04 | Inverter | ACT |
|
XC7SH04GV | Inverter | Production | |
XC7SH04GW | Inverter | Production | |
XC7SH14 | Inverting Schmitt trigger | ACT |
|
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
XC7SHU04 | Inverter | ACT |
|
XC7SHU04GV | Inverter | Production | |
XC7SHU04GW | Inverter | Production | |
XC7WH14 | Triple inverting Schmitt trigger | ACT |
|
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WH14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
XC7WT14 | Triple inverting Schmitt trigger | ACT |
|
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14DP | Triple inverting Schmitt trigger | Production | |
XC7WT14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14GT | Triple inverting Schmitt trigger | EndOfLife | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74ABT16240ADL | 16-bit inverting buffer/line driver; 3-state | EndOfLife | |
74AHC1G04GZ | Inverter | Production | |
74AHCT1G04GZ | Inverter | Production | |
74AUP1G04GZ | Low-power inverter | Production | |
74AUP1G06GZ | Low-power inverter with open-drain output | Production | |
74AUP1T1326GT | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
74AUP3G14GM | Low-power triple Schmitt trigger inverter | EndOfLife | |
74AXP2G3404GM | Low-power buffer and inverter | EndOfLife | |
74AXP2G3404GN | Low-power buffer and inverter | EndOfLife | |
74AXP2G3404GS | Low-power buffer and inverter | EndOfLife | |
74HC04BZ | Hex inverter | Production | |
74HC4049D | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4049PW | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7540DB | Octal Schmitt trigger buffer/line driver; 3-state; inverting | EndOfLife | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HCT04BZ | Hex inverter | Production | |
74HCT3G07DC | Triple buffer with open-drain outputs | Production | |
74HCT7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HCT9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LVC1G04GZ | Single inverter | Production | |
74LVC1G14GZ | Single Schmitt-trigger inverter | Production | |
74LVC1GU04GZ | Unbuffered inverter | Production | |
74LVC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVT162240ADL | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | EndOfLife | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT16240ADL | 3.3 V 16-bit inverting buffer/driver; 3-state | EndOfLife | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT240DB | 3.3 V Octal inverting buffer/line driver; 3-state | EndOfLife | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
HEF40098BT | Hex inverting buffer; 3-state | EndOfLife | |
HEF4049BT | Hex inverting buffers | Production | |
I74F04D | Hex inverter | EndOfLife | |
N74F06D | Inverter/buffer drivers | EndOfLife | |
N74F07D | Inverter/buffer drivers | EndOfLife |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_LOGIC_Handbook_201029.pdf | Logic Application Handbook - Design Engineers Guide | Brochure | 2020-10-30 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN20_SOT764-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.