Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAT74 | BAT74,215 | 933742290215 | SOT143B | Order product |
BAT74 | BAT74,235 | 933742290235 | SOT143B | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSchottky barrier double diode
Planar Schottky barrier double diode with an integrated guard ring for stress protection. Two electrically isolated Schottky barrier diodes, encapsulated in a small SOT143B Surface-Mounted Device (SMD) plastic package.
Low forward voltage
Guard-ring protected
Small SMD plastic package
AEC-Q101 qualified
Ultra high-speed switching
Voltage clamping
Protection circuits
Blocking diodes
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) | IR [max] (µA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT74 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | 30.0 | 0.2 | dual | isolated | 2.0 | 10.0 | 800@IF=100mA | 10 | 2@VR=25V | 2 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAT74 | BAT74,215 (933742290215) |
Active | %L4 |
![]() (SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
BAT74,235 (933742290235) |
Active | %L4 | SOT143B_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAT74 | BAT74,215 | BAT74 |
|
![]() |
BAT74 | BAT74,235 | BAT74 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BAT74 | Schottky barrier double diode | Data sheet | 2020-12-08 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
SOT143B_215 | Tape reel SMD; standard product orientation 12NC ending 215 | Packing information | 2020-04-27 |
SOT143B_235 | Tape reel SMD; standard product orientation 12NC ending 235 | Packing information | 2020-04-27 |
BAT74_Nexperia_Product_Quality | BAT74 Nexperia Product Quality | Quality document | 2019-05-20 |
BAT74_Nexperia_Product_Reliability | BAT74 Nexperia Product Reliability | Quality document | 2024-04-22 |
BAT74 | BAT74 SPICE model | SPICE model | 2012-07-22 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAT74 | BAT74,215 | 933742290215 | Active | SOT143B_215 | 3,000 | Order product |
BAT74 | BAT74,235 | 933742290235 | Active | SOT143B_235 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.