![](https://assets.nexperia.com/documents/outline-3d/sod068_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAT85
Schottky barrier single diode
Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a hermetically-sealed subminiature SOD68 (DO-34) package. The diode is suitable for mounting on a 2 E (5.08 mm) pitch.
Features and benefits
Low forward voltage
Guard ring protected
Hermetically-sealed leaded glass package
Applications
Ultra high-speed switching
Voltage clamping
Protection circuits
Blocking diodes
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) |
---|---|---|---|---|---|---|---|---|---|
BAT85 | SOD68 | DO-34 | 3.04 x 1.6 | 30.0 | 200.0 | 10.0 | 1.0 | 2.0 | 25.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAT85 | BAT85,113 (933624760113) |
Discontinued / End-of-life |
![]() DO-34 (SOD68) |
SOD68 |
WAVE_BG-BD-1
|
SOD68_113 | |
BAT85,133 (933624760133) |
Discontinued / End-of-life | SOD68_133 | |||||
BAT85,112 (933624760112) |
Obsolete | Not available | |||||
BAT85,116 (933624760116) |
Obsolete | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAT85 | BAT85,113 | BAT85 |
|
![]() |
BAT85 | BAT85,133 | BAT85 |
|
![]() |
BAT85 | BAT85,112 | BAT85 |
|
![]() |
BAT85 | BAT85,116 | BAT85 |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BAT85 | Schottky barrier single diode | Data sheet | 2020-12-08 |
SOD68 | 3D model for products with SOD68 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LSYMDIO | Letter Symbols - Diodes General | Other type | 1999-04-30 |
SOD68 | glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body | Package information | 2020-04-21 |
BAT85_Nexperia_Product_Quality | BAT85 Nexperia Product Quality | Quality document | 2019-05-20 |
BAT85 | BAT85 SPICE model | SPICE model | 2024-07-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.