![](https://assets.nexperia.com/documents/outline-3d/sot137-1_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBTD3384D
10-bit level shifting bus switch with 5-bit output enables
The CBTD3384 is a dual 5-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control five switch channels. The switches are disabled when the associated nOE input is HIGH. CBTD3384 is specifically designed for 5 V to 3.3 V level shifting applications. This device is fully specified for partial power down applications using IOFF.
Features and benefits
Designed to be used in 5 V to 3.3 V level shifting applications with internal diode
5 Ω switch connection between two ports
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
CBTD3384D | 4.5 - 5.5 | 3.3 | TTL | 7 | 300 | 10 | 0.25 | very low | -40~85 | SO24 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBTD3384D | CBTD3384D,118 (935269654118) |
Withdrawn / End-of-life | CBTD3384D |
![]() SO24 (SOT137-1) |
SOT137-1 |
SO-SOJ-WAVE
WAVE_BG-BD-1 |
SOT137-1_118 |
CBTD3384D,112 (935269654112) |
Obsolete | CBTD3384D | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBTD3384D | CBTD3384D,118 | CBTD3384D |
|
![]() |
CBTD3384D | CBTD3384D,112 | CBTD3384D |
|
![]() |
Series
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
CBTD3384 | 10-bit level shifting bus switch with 5-bit output enables | Data sheet | 2024-06-04 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT137-1 | 3D model for products with SOT137-1 package | Design support | 2020-01-22 |
cbtd3384 | cbtd3384 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT137-1 | plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-21 |
CBTD3384D_Nexperia_Product_Reliability | CBTD3384D Nexperia Product Reliability | Quality document | 2022-05-04 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.