![](https://assets.nexperia.com/documents/outline-3d/sot666_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS5160V
60 V, 1 A PNP low V_CEsat (BISS) transistor
PNP low VCEsat Breakthrough in Small Signals (BISS) transistor in a SOT666 plastic package.
NPN complement: PBSS4160V.
Features and benefits
- Low collector-emitter saturation voltage VCEsat
- High collector current capability IC and ICM
- High efficiency leading to less heat generation
- Reduces printed-circuit board area required
- Cost effective replacement for medium power transistors BCP52 and BCX52
Applications
- Major application segments
- Telecom infrastructure
- Industrial
- Power management
- DC-to-DC conversion
- Supply line switching
- Peripheral driver
- Driver in low supply voltage applications (e.g. lamps and LEDs)
- Inductive load driver (e.g. relays, buzzers and motors)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|
PBSS5160V | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | PNP | 300.0 | -60.0 | -1000.0 | 200.0 | 150.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS5160V | PBSS5160V,115 (934058114115) |
Discontinued / End-of-life | 51 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS5160V | PBSS5160V,115 | PBSS5160V |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PBSS5160V | 60 V, 1 A PNP low V_CEsat (BISS) transistor | Data sheet | 2010-01-25 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PBSS5160V_Nexperia_Product_Quality | PBSS5160V Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS5160V_Nexperia_Product_Reliability | PBSS5160V Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS5160V | PBSS5160V SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.