![](https://assets.nexperia.com/documents/outline-3d/sot1215_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS5230QA
30 V, 2 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
NPN complement: PBSS4230QA.
Alternatives
Features and benefits
- Very low collector-emitter saturation voltage VCEsat
- High collector current capability IC and ICM
- High collector current gain hFE at high IC
- High energy efficiency due to less heat generation
- Reduced Printed-Circuit Board (PCB) area requirements
- Solderable side pads
- AEC-Q101 qualified
Applications
- Loadswitch
- Battery-driven devices
- Power management
- Charging circuits
- Power switches (e.g. motors, fans)
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | fT [min] (MHz) | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS5230QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 1000.0 | -30.0 | -2.0 | -3.0 | 250.0 | 425.0 | 120.0 | 170.0 | 120.0 | 180.0 | -410.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS5230QA | PBSS5230QAZ (934067163147) |
Withdrawn / End-of-life | 00" 00 10 |
![]() DFN1010D-3 (SOT1215) |
SOT1215 |
REFLOW_BG-BD-1
|
SOT1215_147 |
PBSS5230QAX (934067163115) |
Obsolete | 00" 00 10 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS5230QA | PBSS5230QAZ | PBSS5230QA |
|
![]() |
PBSS5230QA | PBSS5230QAX | PBSS5230QA |
|
![]() |
Series
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PBSS5230QA | 30 V, 2 A PNP low VCEsat (BISS) transistor | Data sheet | 2017-05-22 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
PBSS5230QA_Nexperia_Product_Quality | PBSS5230QA Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS5230QA_Nexperia_Product_Reliability | PBSS5230QA Nexperia Product Reliability Quality document | Quality document | 2020-03-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS5230QA | PBSS5230QA SPICE model | SPICE model | 2024-04-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PBSS5230QA | PBSS5230QA SPICE model | SPICE model | 2024-04-05 |
SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.