Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD24VF1BL | PESD24VF1BLZ | 934068025303 | SOD882 | Order product |
PESD24VF1BL | PESD24VF1BLYL | 934068025315 | SOD882 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low capacitance bidirectional ESD protection diode
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode in a DFN1006-2 (SOD882) ultra small and leadless Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.
Ultra low diode capacitance Cd = 0.30 pF
High reverse standoff voltage VRWM = 24 V
Ultra low leakage current: IRM = 1 nA
ESD protection up to 10 kV; IEC 61000-4-2
NFC antenna protection
Protection of high-speed data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD24VF1BL
|
DFN1006-2 | 1 | Bidirectional | 24 | 0.3 | 10 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD24VF1BL
|
PESD24VF1BLZ (934068025303) |
Active | 7L |
![]() DFN1006-2 (SOD882) |
SOD882 |
REFLOW_BG-BD-1
|
SOD882_303 |
PESD24VF1BLYL (934068025315) |
Active | 7L | SOD882_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD24VF1BL
|
PESD24VF1BLZ | PESD24VF1BL |
|
![]() |
PESD24VF1BL
|
PESD24VF1BLYL | PESD24VF1BL |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PESD24VF1BL | Ultra low capacitance bidirectional ESD protection diode | Data sheet | 2023-04-14 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOD882_303 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
PESD24VF1BL_Nexperia_Product_Quality | PESD24VF1BL Nexperia Product Quality | Quality document | 2019-05-20 |
PESD24VF1BL_Nexperia_Product_Reliability | PESD24VF1BL Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD24VF1BL | PESD24VF1BL SPICE model | SPICE model | 2014-03-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD24VF1BL | PESD24VF1BL SPICE model | SPICE model | 2014-03-04 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD24VF1BL | PESD24VF1BLZ | 934068025303 | Active | SOD882_303 | 10,000 | Order product |
PESD24VF1BL | PESD24VF1BLYL | 934068025315 | Active | SOD882_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.