![](https://assets.nexperia.com/documents/outline-3d/sot23_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMBD354
Schottky barrier double diode
Planar Schottky barrier double diode in a SOT23 small plastic SMD package.
Features and benefits
Low forward voltage
Small SMD package
Low capacitance
Matched capacitance.
AEC-Q101 qualified
Applications
UHF mixer
Sampling circuits
Modulators
Phase detection.
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) |
---|---|---|---|---|---|---|---|---|
PMBD354 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4 | series connected | 600@IF=10mA | 1@VR=0V | 0.25@VR=3V |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMBD354 | PMBD354,215 (934057257215) |
Discontinued / End-of-life | %V8 |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMBD354 | PMBD354,215 | PMBD354 |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
PMBD354 | Schottky barrier double diode | Data sheet | 2003-03-24 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
PMBD354_Nexperia_Product_Quality | PMBD354 Nexperia Product Quality | Quality document | 2019-05-20 |
PMBD354_Nexperia_Product_Reliability | PMBD354 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMBD354 | PMBD354 SPICE model | SPICE model | 2012-07-22 |
PMBD354 | PMBD354 SPICE model | SPICE model | 2024-07-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.