![](https://assets.nexperia.com/documents/outline-3d/sot666_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPMEG4010BEV
1 A very low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in an ultra small SOT666 Surface-Mounted Device (SMD) plastic package.
Features and benefits
- Forward current: ≤ 1 A
- Reverse voltage: ≤ 40 V
- Very low forward voltage
- Ultra small plastic SMD package
Applications
- High efficiency DC-to-DC conversion
- Voltage clamping
- Protection circuits
- Low voltage rectification
- Blocking diode
- Low power consumption applications
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG4010BEV | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 40.0 | 1.0 | single | single | 540.0 | 640.0 | 30.0 | 100.0 | 50.0 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG4010BEV | PMEG4010BEV,115 (934058331115) |
Discontinued / End-of-life | G4 |
![]() (SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
PMEG4010BEV/DG,115 (934062286115) |
Obsolete | SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG4010BEV | PMEG4010BEV,115 | PMEG4010BEV |
|
![]() |
PMEG4010BEV | PMEG4010BEV/DG,115 | PMEG4010BEV |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PMEG4010BEV | 1 A very low VF MEGA Schottky barrier rectifier | Data sheet | 2023-01-04 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
PMEG4010BEV_Nexperia_Product_Quality | PMEG4010BEV Nexperia Product Quality | Quality document | 2019-05-20 |
PMEG4010BEV_Nexperia_Product_Reliability | PMEG4010BEV Nexperia Product Reliability | Quality document | 2022-03-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG4010BEV | PMEG4010BEV SPICE model | SPICE model | 2012-07-22 |
PMEG4010BEV | PMEG4010BEV SPICE model | SPICE model | 2024-07-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PMEG4010BEV | PMEG4010BEV SPICE model | SPICE model | 2012-07-22 |
PMEG4010BEV | PMEG4010BEV SPICE model | SPICE model | 2024-07-08 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.