![](https://assets.nexperia.com/documents/outline-3d/sod323_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPZU16B3A
Single Zener diodes
General-purpose Zener diodes in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.
Alternatives
Features and benefits
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
Total power dissipation: Ptot ≤ 320 mW
Tolerance series:
B: approximately ±5 %
B1, B2, B3: approximately ±2 %
Wide working voltage range: nominal 2.4 V to 36 V (E24 range)
Low reverse current IR range
Small plastic package suitable for surface-mounted design
PZU5.1BA - 10BA: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee
PZU-types > 10 V: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU16B3A | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.72 | 5 | 2% | 16.35 | 17.09 | 200 | 490 | 40 | 150 | single |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU16B3A | PZU16B3A,115 (934062354115) |
Discontinued / End-of-life | X3 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PZU16B3A/DG,115 (934062643115) |
Obsolete | SOD323_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU16B3A | PZU16B3A,115 | PZU16B3A |
|
![]() |
PZU16B3A | PZU16B3A/DG,115 | PZU16B3A |
|
![]() |
Series
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
PZUXBA_SER | Single Zener diodes | Data sheet | 2024-04-05 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
PZU16B3A_Nexperia_Product_Quality | PZU16B3A Nexperia Product Quality | Quality document | 2019-05-20 |
PZU16B3A_Nexperia_Product_Reliability | PZU16B3A Nexperia Product Reliability | Quality document | 2023-05-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PZU16B3A | PZU16B3A SPICE model | SPICE model | 2012-07-22 |
PZU16B3A | PZU16B3A SPICE model | SPICE model | 2024-07-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.