Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
SMBJ8.0A | SMBJ8.0AAJ | 934668117118 | SOD1002-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information600 W Transient Voltage Suppressor
600 W uni- and bi-directional Transient Voltage Suppressor (TVS) in a SMB Surface-Mounted Device (SMD) plastic package, designed for transient voltage protection.
Rated peak pulse power at 10/1000 μs waveform: PPPM = 600 W
Reverse standoff voltage: VRWM = 7 V to 220 V
Reverse current: IR less than 1 μA for VRWM ≥ 11V
Excellent clamping capability
Small plastic package suitable for surface-mounted design
Power supply protection
Power management
Telecom, Computer, Industrial and Consumer electronics application
Type number | Package version |
---|---|
SMBJ8.0A | SOD1002-1 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
SMBJ8.0A | SMBJ8.0AAJ (934668117118) |
Active | AA7 |
SMB (SOD1002-1) |
SOD1002-1 | Not available |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
SMBJ8.0A | SMBJ8.0AAJ | 934668117118 | Active | Not available | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.