Low-Voltage BiCMOS Technology (LVT)

Applications

LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

LVT products are available in standard SO and TSSOP packages.

Nexperia's LVT products are fully specified from -40°C to 85°C.

Key features and benefits

Features and benefits

  • Bus hold on data inputs
  • 2.0 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 / +64 mA
  • Supply voltage range VCC = 2.7 V to 3.6 V
  • 5 volt-tolerant I/O
  • Power-up / power-down 3-state
  • Live insertion
  • Optional: Buffers and drivers with 30 Ω integrated series termination

Key applications

Applications

  • Backplane drivers
  • Workstations
  • Telecom and networking equipement
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

LVT
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74LVT1403DR 3.3 V combined 8-bit bus receiver and 4-bit bus driver EndOfLife
74LVTH244BDB 3.3 V octal buffer/line driver; 3-state EndOfLife
74LVT244BDB 3.3 V octal buffer/line driver; 3-state EndOfLife
74LVT16240ADL 3.3 V 16-bit inverting buffer/driver; 3-state EndOfLife
74LVT162244BDL 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state EndOfLife
74LVT16374ADL 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state EndOfLife
74LVTN16244BBX 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVT162374DL 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state EndOfLife
74LVT16543ADL 3.3 V 16-bit registered transceiver; 3-state EndOfLife
74LVT162373DL 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state EndOfLife
74LVT16245BEV 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVT162245BDL 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state EndOfLife
74LVT16374AEV EndOfLife
74LVT16244BBX 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVT16245BBX 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVT162240ADL 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state EndOfLife
74LVTN16245BBX 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVT16244BEV 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVTH16245BBX 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVTH16244BDL 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVTH16244BBX 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVT16245BDL 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVT244BD 3.3 V octal buffer/line driver; 3-state Production
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT16373ADL 3.3 V 16-bit transparent D-type latch; 3-state EndOfLife
74LVT244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT16244BDL 3.3 V 16-bit buffer/driver; 3-state EndOfLife
74LVT244AD 3.3 V octal buffer/line driver; 3-state Production
74LVTH16245BDL 3.3 V 16-bit transceiver; 3-state EndOfLife
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BD 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD 3.3 V octal buffer/line driver; 3-state Production
74LVT2241DB 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state EndOfLife
74LVT244ADB 3.3 V octal buffer/line driver; 3-state EndOfLife
74LVTH2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state EndOfLife
74LVT02DB 3.3 V Quad 2-input NOR gate EndOfLife
74LVT640DB 3.3 V Octal transceiver with direction pin; inverting; 3-state EndOfLife
74LVT2244DB 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state EndOfLife
74LVT16652ADGG 3.3 V 16-bit bus transceiver/register; 3-state EndOfLife
74LVT14DB 3.3 V hex inverter Schmitt trigger EndOfLife
74LVT16501ADGG 3.3 V LVT 18-bit universal bus transceiver; 3-state EndOfLife
74LVT04DB 3.3 V Hex inverter EndOfLife
74LVT125DB 3.3 V quad buffer; 3-state EndOfLife
74LVT126DB 3.3 V quad buffer; 3-state EndOfLife
74LVT16646ADGG 3.3 V 16-bit bus transceiver; 3-state EndOfLife
74LVT241DB 3.3 V octal buffer/line driver; 3-state EndOfLife
74LVT2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state EndOfLife
74LVTH125DB 3.3 V quad buffer; 3-state EndOfLife
74LVT245DB 3.3 V octal transceiver with direction pin; 3-state EndOfLife
74LVT240DB 3.3 V Octal inverting buffer/line driver; 3-state EndOfLife
74LVT16500ADGG 3.3 V 18-bit universal bus transceiver; 3-state EndOfLife
74LVTH125BQ 3.3 V quad buffer; 3-state Production
74LVT2244PW 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Production
74LVT573D 3.3 V octal D-type transparent latch; 3-state Production
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT04D-Q100 3.3 V Hex inverter Production
74LVTH244APW 3.3 V octal buffer/line driver; 3-state Production
74LVT640D 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVT16373ADGG 3.3 V 16-bit transparent D-type latch; 3-state Production
74LVT244APW 3.3 V octal buffer/line driver; 3-state Production
74LVT2241PW 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVT14PW 3.3 V hex inverter Schmitt trigger Production
74LVT08DB 3.3 V Quad 2-input AND gate EndOfLife
74LVT244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVT245D 3.3 V octal transceiver with direction pin; 3-state Production
74LVT573PW 3.3 V octal D-type transparent latch; 3-state Production
74LVT126BQ 3.3 V quad buffer; 3-state Production
74LVT244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVTH125PW 3.3 V quad buffer; 3-state Production
74LVT241PW 3.3 V octal buffer/line driver; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT126PW 3.3 V quad buffer; 3-state Production
74LVT241BQ 3.3 V octal buffer/line driver; 3-state Production
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT02D 3.3 V Quad 2-input NOR gate Production
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT125BQ 3.3 V quad buffer; 3-state Production
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT245PW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT04PW 3.3 V Hex inverter Production
74LVTH125D 3.3 V quad buffer; 3-state Production
74LVT573DB 3.3 V octal D-type transparent latch; 3-state EndOfLife
74LVT04PW-Q100 3.3 V Hex inverter Production
74LVT640PW 3.3 V Octal transceiver with direction pin; inverting; 3-state Production
74LVT2241D 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state Production
74LVT125PW 3.3 V quad buffer; 3-state Production
74LVT08PW 3.3 V Quad 2-input AND gate Production
74LVTH244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVT02PW 3.3 V Quad 2-input NOR gate Production
74LVT240PW 3.3 V Octal inverting buffer/line driver; 3-state Production
74LVT14BQ 3.3 V hex inverter Schmitt trigger Production
74LVTN16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVT573BQ 3.3 V octal D-type transparent latch; 3-state Production
74LVT241D 3.3 V octal buffer/line driver; 3-state Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT2244D 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state Production
74LVTH16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVT16240ADGG 3.3 V 16-bit inverting buffer/driver; 3-state Production
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT245BQ 3.3 V octal transceiver with direction pin; 3-state Production
74LVT162244BDGG 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state Production
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
74LVT125D 3.3 V quad buffer; 3-state Production
74LVT162373DGG 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state Production
74LVT08D 3.3 V Quad 2-input AND gate Production
74LVT14D 3.3 V hex inverter Schmitt trigger Production
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT16543ADGG 3.3 V 16-bit registered transceiver; 3-state Production
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT126D 3.3 V quad buffer; 3-state Production
74LVT04D 3.3 V Hex inverter Production
74LVT162245BDGG 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT162240ADGG 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state Production
74LVT240D 3.3 V Octal inverting buffer/line driver; 3-state Production
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT14D-Q100 3.3 V hex inverter Schmitt trigger Production
74LVT16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTH244ADB 3.3 V octal buffer/line driver; 3-state EndOfLife
74LVT245BD 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BDB 3.3 V octal transceiver with direction pin; 3-state EndOfLife
74LVT245BPW 3.3 V octal transceiver with direction pin; 3-state Production
74LVT245BBQ 3.3 V octal transceiver with direction pin; 3-state Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT04D-Q100 3.3 V Hex inverter Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT04PW-Q100 3.3 V Hex inverter Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244BPW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT14D-Q100 3.3 V hex inverter Schmitt trigger Production

Documentation

File name Title Type Date
TSSOP48_SOT362-1_mk.png plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28
vp_1313766199693_zh_CN.zip 低压BiCMOS技术(LVT) Value proposition 2017-03-04
vp_1313766199693.zip Low-Voltage BiCMOS Technology (LVT) Value proposition 2017-04-06
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf Addressing floating inputs in digital systems (Bus Hold) White paper 2019-10-01
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.