MJD series A
Power bipolar transistors in DPAK
High power bipolar transistors in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) plastic package.
Features and benefits
- High thermal power dissipation capability
- High energy efficiency due to less heat generation
- Electrically similar to popular MJD series
- Low collector emitter saturation voltage
- Fast switching speeds
- AEC-Q101 qualified
Applications
- Power management
- Load switch
- Linear mode voltage regulator
- Constant current drive backlighting application
- Motor drive
- Relay replacement
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJD148-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600.0 | 45.0 | 4000.0 | 85.0 | 375.0 | 150 | 3.0 | Y |
MJD2873-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600.0 | 50.0 | 2000.0 | 120.0 | 360.0 | 150 | 65.0 | Y |
MJD31CA | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600 | 100 | 3000 | 25 | 50 | 150 | 3 | Y |
MJD31CH-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600.0 | 100.0 | 3000.0 | 120.0 | 150 | 3.0 | Y | |
MJD32CA | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | PNP | 1600.0 | -100.0 | -3000.0 | 25.0 | 50.0 | 150 | 3.0 | Y |
MJD41C-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1600.0 | 100.0 | 6000.0 | 30.0 | 150 | 3.0 | Y | |
MJD42C-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | PNP | 1600.0 | -100.0 | -6000.0 | 30.0 | 150 | 3.0 | Y | |
MJD44H11A | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | NPN | 1750.0 | 80.0 | 8000.0 | 60.0 | 150 | Y | ||
MJD45H11A | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | PNP | 1750.0 | -80.0 | -8000.0 | 60.0 | 150 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
MJD148-Q | MJD148-QJ (934662846118) |
Active | MJD148A |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD2873-Q | MJD2873-QJ (934662845118) |
Active | MJD2873A |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD31CA | MJD31CAJ (934660548118) |
Active | MJD31CA |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD31CH-Q | MJD31CH-QJ (934662847118) |
Active | MJD31CAH |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD32CA | MJD32CAJ (934660549118) |
Active | MJD32CA |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD41C-Q | MJD41C-QJ (934662843118) |
Active | MJD41CA |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD42C-Q | MJD42C-QJ (934662844118) |
Active | MJD42CA |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD44H11A | MJD44H11AJ (934660551118) |
Active | MJD44H11A |
DPAK (SOT428C) |
SOT428C | SOT428C_118 | |
MJD45H11A | MJD45H11AJ (934660552118) |
Active | MJD45H11A |
DPAK (SOT428C) |
SOT428C | SOT428C_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
MJD148-Q | MJD148-QJ | MJD148-Q | ||
MJD2873-Q | MJD2873-QJ | MJD2873-Q | ||
MJD31CA | MJD31CAJ | MJD31CA | ||
MJD31CH-Q | MJD31CH-QJ | MJD31CH-Q | ||
MJD32CA | MJD32CAJ | MJD32CA | ||
MJD41C-Q | MJD41C-QJ | MJD41C-Q | ||
MJD42C-Q | MJD42C-QJ | MJD42C-Q | ||
MJD44H11A | MJD44H11AJ | MJD44H11A | ||
MJD45H11A | MJD45H11AJ | MJD45H11A |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
SOT428C | 3D model for products with SOT428C package | Design support | 2023-02-02 |
RS2811_DPAK_SOT428_B_mk | DPAK; SOT428B | Marcom graphics | 2021-03-11 |
SOT428C | Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) | Package information | 2022-05-28 |
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
SOT428C | 3D model for products with SOT428C package | Design support | 2023-02-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.