Features and benefits
- High performance (>99% efficiency)
- Low dynamic characteristics
- Lowest WBG losses in reverse conduction
- Leading soft-switching performance
- Easy to drive, 0 to 12 V gate drive
Applications
- Solar inverters
- Server & Telecom power supplies
- Servo Motor Drives
- Battery and UPS
Featured products
Featured documents
Latest news and blogs
Latest videos
GaN quality & reliability
Parametric search
Products
GaN FETs
Type number | Description | Status | Quick access |
---|---|---|---|
GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production | |
GAN063-650WSA | 650 V, 50 mΩ Gallium Nitride (GaN) FET | Not for design in |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TO-247_SOT429_mk | plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body | Marcom graphics | 2019-02-19 |
AN90005 | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006 | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
TN90004 | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020 | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
AN90030 | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
AN90053 | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2024-05-31 |
nexperia_document_leaflet_GaNFETs_2024 | nexperia_document_leaflet_GaNFETs_2024 | Leaflet | 2024-07-24 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (2)
File name | Title | Type | Date |
---|---|---|---|
GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Data sheet | 2024-06-04 |
GAN063-650WSA | 650 V, 50 mOhm Gallium Nitride (GaN) FET | Data sheet | 2020-07-31 |