SOT163-1

SOT163-1

plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body

Package information

Package information Package name Package description Reference Date
SOT163-1 SO20 plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body MS-013 (JEDEC) 2003-02-19

Related documents

File name Title Type Date
SOT163-1 3D model for products with SOT163-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT163-1 plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body Package information 2022-06-20
SOT163-1_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27
SOT163-1_118 SO20; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2022-08-01
SOT163-1_518 SO20; Reel dry pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74ABT244D Octal buffer/line driver; 3-state
74ABT245D Octal transceiver with direction pin; 3-state
74AHC244D Octal buffer/line driver; 3-state
74AHC244D-Q100 Octal buffer/line driver; 3-state
74AHC245D Octal bus transceiver; 3-state
74AHC245D-Q100 Octal bus transceiver; 3-state
74AHC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHC273D Octal D-type flip-flop with reset; positive-edge trigger
74AHC373D Octal D-type transparant latch; 3-state
74AHC374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHC374D Octal D-type flip-flop; positive edge-trigger; 3-state
74AHC541D-Q100 Octal buffer/line driver; 3-state
74AHC541D Octal buffer/line driver; 3-state
74AHC573D-Q100 Octal D-type transparent latch; 3-state
74AHC573D Octal D-type transparent latch; 3-state
74AHC574D Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT240D-Q100 Octal buffer/line driver; inverting; 3-state
74AHCT240D Octal buffer/line driver; inverting; 3-state
74AHCT244D-Q100 Octal buffer/line driver; 3-state
74AHCT244D Octal buffer/line driver; 3-state
74AHCT245D Octal bus transceiver; 3-state
74AHCT245D-Q100 Octal bus transceiver; 3-state
74AHCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT273D Octal D-type flip-flop with reset; positive-edge trigger
74AHCT374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT374D Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT541D-Q100 Octal buffer/line driver; 3-state
74AHCT541D Octal buffer/line driver; 3-state
74AHCT573D-Q100 Octal D-type transparent latch; 3-state
74AHCT573D Octal D-type transparent latch; 3-state
74AHCT574D Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC244D Octal buffer/line driver; 3-state
74ALVC245D Octal bus transceiver; 3-state
74ALVC373D Octal D-type transparent latch; 3-state
74ALVC374D Octal D-type flip-flop; positive-edge trigger; 3-state
74ALVC541D-Q100 Octal buffer/line driver; 3-state
74ALVC541D Octal buffer/line driver; 3-state
74ALVC574D Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC573D Octal D-type transparent latch; 3-state
74HC240D-Q100 Octal buffer/line driver; 3-state; inverting
74HC240D Octal buffer/line driver; 3-state; inverting
74HC241D Octal buffer/line driver; 3-state
74HC244D Octal buffer/line driver; 3-state
74HC244D-Q100 Octal buffer/line driver; 3-state
74HC245D-Q100 Octal bus transceiver; 3-state
74HC245D Octal bus transceiver; 3-state
74HC273D Octal D-type flip-flop with reset; positive-edge trigger
74HC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74HC299D 8-bit universal shift register; 3-state
74HC299D-Q100 8-bit universal shift register; 3-state
74HC373D-Q100 Octal D-type transparent latch; 3-state
74HC373D Octal D-type transparent latch; 3-state
74HC377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74HC374D Octal D-type flip-flop; positive edge-trigger; 3-state
74HC377D Octal D-type flip-flop with data enable; positive-edge trigger
74HC4351D 8-channel analog multiplexer/demultiplexer with latch
74HC4351D-Q100 8-channel analog multiplexer/demultiplexer with latch
74HC540D Octal buffer/line driver; 3-state; inverting
74HC540D-Q100 Octal buffer/line driver; 3-state; inverting
74HC541D-Q100 Octal buffer/line driver; 3-state
74HC541D Octal buffer/line driver; 3-state
74HC573D Octal D-type transparent latch; 3-state
74HC573D-Q100 Octal D-type transparent latch; 3-state
74HC574D Octal D-type flip-flop; positive edge-trigger; 3-state
74HC574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HC688D 8-bit magnitude comparator
74HC7540D-Q100 Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HC7540D Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HC7541D Octal Schmitt trigger buffer/line driver; 3-state
74HC7541D-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74HC9114D-Q100 Nine wide Schmitt trigger buffer; open drain outputs; inverting
74HC9115D Nine wide Schmitt trigger buffer; open drain outputs
74HC9114D Nine wide Schmitt trigger buffer; open drain outputs; inverting
74HC9115D-Q100 Nine wide Schmitt trigger buffer; open drain outputs
74HCT240D-Q100 Octal buffer/line driver; 3-state; inverting
74HCT240D Octal buffer/line driver; 3-state; inverting
74HCT241D Octal buffer/line driver; 3-state
74HCT241D-Q100 Octal buffer/line driver; 3-state
74HCT244D Octal buffer/line driver; 3-state
74HCT244D-Q100 Octal buffer/line driver; 3-state
74HCT245D Octal bus transceiver; 3-state
74HCT245D-Q100 Octal bus transceiver; 3-state
74HCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74HCT273D Octal D-type flip-flop with reset; positive-edge trigger
74HCT373D-Q100 Octal D-type transparent latch; 3-state
74HCT373D Octal D-type transparent latch; 3-state
74HCT374D Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT377D Octal D-type flip-flop with data enable; positive-edge trigger
74HCT377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74HCT4351D-Q100 8-channel analog multiplexer/demultiplexer with latch
74HCT4351D 8-channel analog multiplexer/demultiplexer with latch
74HCT540D Octal buffer/line driver; 3-state; inverting
74HCT540D-Q100 Octal buffer/line driver; 3-state; inverting
74HCT541D Octal buffer/line driver; 3-state
74HCT541D-Q100 Octal buffer/line driver; 3-state
74HCT573D Octal D-type transparent latch; 3-state
74HCT573D-Q100 Octal D-type transparent latch; 3-state
74HCT574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT574D Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT7540D Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HCT7541D-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74HCT7541D Octal Schmitt trigger buffer/line driver; 3-state
74HCT9114D Nine wide Schmitt trigger buffer; open drain outputs; inverting
74LV244D-Q100 Octal buffer/line driver; 3-state
74LV244D Octal buffer/line driver; 3-state
74LV245D Octal bus transceiver; 3-state
74LVC2244AD Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state
74LVC2245AD Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC240AD Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVC244AD Octal buffer/line driver; 3-state
74LVC244AD-Q100 Octal buffer/line driver; 3-state
74LVC245AD-Q100 Octal bus transceiver; 3-state
74LVC245AD Octal bus transceiver; 3-state
74LVC273D Octal D-type flip-flop with reset; positive-edge trigger
74LVC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74LVC373AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC373AD Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC374AD-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74LVC374AD Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74LVC377D Octal D-type flip-flop with data enable; positive-edge trigger
74LVC541AD-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVC541AD Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVC573AD-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state
74LVC573AD Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC574AD Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74LVCH244AD-Q100 Octal buffer/line driver; 3-state
74LVCH244AD Octal buffer/line driver; 3-state
74LVCH245AD-Q100 Octal bus transceiver; 3-state
74LVCH245AD Octal bus transceiver; 3-state
74LVT2241D 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state
74LVT2244D 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74LVT240D 3.3 V Octal inverting buffer/line driver; 3-state
74LVT241D 3.3 V octal buffer/line driver; 3-state
74LVT244AD 3.3 V octal buffer/line driver; 3-state
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state
74LVT244BD 3.3 V octal buffer/line driver; 3-state
74LVT245BD 3.3 V octal transceiver with direction pin; 3-state
74LVT245D 3.3 V octal transceiver with direction pin; 3-state
74LVT573D 3.3 V octal D-type transparent latch; 3-state
74LVT640D 3.3 V Octal transceiver with direction pin; inverting; 3-state
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state
74LVTH244AD 3.3 V octal buffer/line driver; 3-state
74LVTH244BD 3.3 V octal buffer/line driver; 3-state
74VHC244D Octal buffer_line driver; 3-state
74VHC245D Octal bus transceiver; 3-state
74VHC541D-Q100 Octal buffer/line driver; 3-state
74VHC541D Octal buffer/line driver; 3-state
74VHCT244D Octal buffer_line driver; 3-state
74VHCT245D Octal bus transceiver; 3-state
74VHCT541D-Q100 Octal buffer/line driver; 3-state
74VHCT541D Octal buffer/line driver; 3-state
HEF40244BT-Q100 Octal buffers with 3-state outputs
HEF40244BT Octal buffers with 3-state outputs
HEF4894BT 12-stage shift-and-store register LED driver
HEF4894BT-Q100 12-stage shift-and-store register LED driver

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74AHC244D-Q100 Octal buffer/line driver; 3-state
74AHC245D-Q100 Octal bus transceiver; 3-state
74AHC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHC374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHC541D-Q100 Octal buffer/line driver; 3-state
74AHC573D-Q100 Octal D-type transparent latch; 3-state
74AHCT240D-Q100 Octal buffer/line driver; inverting; 3-state
74AHCT244D-Q100 Octal buffer/line driver; 3-state
74AHCT245D-Q100 Octal bus transceiver; 3-state
74AHCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74AHCT374D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT541D-Q100 Octal buffer/line driver; 3-state
74AHCT573D-Q100 Octal D-type transparent latch; 3-state
74ALVC541D-Q100 Octal buffer/line driver; 3-state
74HC240D-Q100 Octal buffer/line driver; 3-state; inverting
74HC244D-Q100 Octal buffer/line driver; 3-state
74HC245D-Q100 Octal bus transceiver; 3-state
74HC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74HC299D-Q100 8-bit universal shift register; 3-state
74HC373D-Q100 Octal D-type transparent latch; 3-state
74HC377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74HC4351D-Q100 8-channel analog multiplexer/demultiplexer with latch
74HC540D-Q100 Octal buffer/line driver; 3-state; inverting
74HC541D-Q100 Octal buffer/line driver; 3-state
74HC573D-Q100 Octal D-type transparent latch; 3-state
74HC574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HC7540D-Q100 Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HC7541D-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74HC9114D-Q100 Nine wide Schmitt trigger buffer; open drain outputs; inverting
74HC9115D-Q100 Nine wide Schmitt trigger buffer; open drain outputs
74HCT240D-Q100 Octal buffer/line driver; 3-state; inverting
74HCT241D-Q100 Octal buffer/line driver; 3-state
74HCT244D-Q100 Octal buffer/line driver; 3-state
74HCT245D-Q100 Octal bus transceiver; 3-state
74HCT273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74HCT373D-Q100 Octal D-type transparent latch; 3-state
74HCT377D-Q100 Octal D-type flip-flop with data enable; positive-edge trigger
74HCT4351D-Q100 8-channel analog multiplexer/demultiplexer with latch
74HCT540D-Q100 Octal buffer/line driver; 3-state; inverting
74HCT541D-Q100 Octal buffer/line driver; 3-state
74HCT573D-Q100 Octal D-type transparent latch; 3-state
74HCT574D-Q100 Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT7541D-Q100 Octal Schmitt trigger buffer/line driver; 3-state
74LV244D-Q100 Octal buffer/line driver; 3-state
74LVC244AD-Q100 Octal buffer/line driver; 3-state
74LVC245AD-Q100 Octal bus transceiver; 3-state
74LVC273D-Q100 Octal D-type flip-flop with reset; positive-edge trigger
74LVC373AD-Q100 Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC374AD-Q100 Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74LVC541AD-Q100 Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVC573AD-Q100 Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state
74LVCH244AD-Q100 Octal buffer/line driver; 3-state
74LVCH245AD-Q100 Octal bus transceiver; 3-state
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state
74VHC541D-Q100 Octal buffer/line driver; 3-state
74VHCT541D-Q100 Octal buffer/line driver; 3-state
HEF40244BT-Q100 Octal buffers with 3-state outputs
HEF4894BT-Q100 12-stage shift-and-store register LED driver