LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
LVT products are available in standard SO and TSSOP packages.
Nexperia's LVT products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- Bus hold on data inputs
- 2.0 ns typical propagation delay
- Output drive capability IOH / IOL = -32 / +64 mA
- Supply voltage range VCC = 2.7 V to 3.6 V
- 5 volt-tolerant I/O
- Power-up / power-down 3-state
- Live insertion
- Optional: Buffers and drivers with 30 Ω integrated series termination
Key applications
Applications
- Backplane drivers
- Workstations
- Telecom and networking equipement
- Advanced bus interfaces
- Computer peripherals
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LVT1403DR | 3.3 V combined 8-bit bus receiver and 4-bit bus driver | EndOfLife | |
74LVT244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVTH244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16543ADL | 3.3 V 16-bit registered transceiver; 3-state | EndOfLife | |
74LVTN16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT16240ADL | 3.3 V 16-bit inverting buffer/driver; 3-state | EndOfLife | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT162373DL | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT162244BDL | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT162240ADL | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | EndOfLife | |
74LVT16245BEV | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16244BEV | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT162245BDL | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16374AEV | EndOfLife | ||
74LVTH16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT162374DL | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16374ADL | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74LVTH16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16373ADL | 3.3 V 16-bit transparent D-type latch; 3-state | EndOfLife | |
74LVT16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVTH16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVTH244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVTN16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT2244D | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT14DB | 3.3 V hex inverter Schmitt trigger | EndOfLife | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT2244DB | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | EndOfLife | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT126D | 3.3 V quad buffer; 3-state | Production | |
74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
74LVT04D | 3.3 V Hex inverter | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT125D | 3.3 V quad buffer; 3-state | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241BQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT2241DB | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | EndOfLife | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT573DB | 3.3 V octal D-type transparent latch; 3-state | EndOfLife | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVTH125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT02D | 3.3 V Quad 2-input NOR gate | Production | |
74LVT241DB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT126BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT245BQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT02DB | 3.3 V Quad 2-input NOR gate | EndOfLife | |
74LVT244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74LVTH244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT640DB | 3.3 V Octal transceiver with direction pin; inverting; 3-state | EndOfLife | |
74LVT125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVT245DB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT04DB | 3.3 V Hex inverter | EndOfLife | |
74LVTH2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT126DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVT240DB | 3.3 V Octal inverting buffer/line driver; 3-state | EndOfLife | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT08DB | 3.3 V Quad 2-input AND gate | EndOfLife | |
74LVTH125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVTH244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BDB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP48_SOT362-1_mk.png | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
vp_1313766199693_zh_CN.zip | 低压BiCMOS技术(LVT) | Value proposition | 2017-03-04 |
vp_1313766199693.zip | Low-Voltage BiCMOS Technology (LVT) | Value proposition | 2017-04-06 |
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf | Addressing floating inputs in digital systems (Bus Hold) | White paper | 2019-10-01 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.