Automotive ESD Ethernet

ESD protection for automotive Ethernet applications

Ethernet is seen as an universal and flexible alternative to CAN or FlexRay networks. It is used for modules that need to process more data and need higher data rates such as driver assistance or back-bone networks. The standard BroadR-Reach has been defined by Broadcom and has been transferred into the OPEN Alliance Special Interest Group. In line with our ambitious quality philosophy, Nexperia offers tailored ESD protection concepts to secure Ethernet applications.

Parametric search

Automotive ESD Ethernet
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD2ETH100-T ESD protection for In-vehicle networks Production
PESD2ETH1G-T ESD protection for In-vehicle networks Production
PESD1ETH1GLS-Q ESD protection for In-vehicle networks Production
PESD1ETH1GXLS-Q ESD protection for In-vehicle networks Production
PESD2ETH1GXT-Q ESD protection for In-vehicle networks Production
PESD2ETH100T-Q ESD protection for in-vehicle networks Production
PESD2ETH1GT-Q ESD protection for in-vehicle networks Production
PESD2ETHAX-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETHD-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETHX-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD5V0U1BA-Q Low capacitance bidirectional ESD protection diode Production
PESD2ETHAD-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
PRTR5V0U4D-Q Ultra low capacitance quadruple rail-to-rail ESD protection Production
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90039.pdf ESD protection devices for automotive Ethernet applications (100Base-T1, 1000Base-T1) Application note 2023-02-21

Brochure (3)

File name Title Type Date
Nexperia_ESD_Automotive_Application_Guide.pdf ESD Automotive Application Guide Brochure 2023-02-16
Nexperia_document_brochure_application-guide_automotive.pdf Nexperia Application Guide Automotive Brochure 2019-05-31
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf ESD Protection Application guide Brochure 2018-12-21

Leaflet (1)

File name Title Type Date
Nexperia_Automotive_Ethernet_ESD_Protection_Factsheet_CN.pdf 汽车以太网ESD保护 Leaflet 2020-02-12

Marcom graphics (1)

File name Title Type Date
SOT23_mk.png plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (2)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10
nexperia_automotive_selection_guide_LR_201902.pdf Nexperia Automotive Selection Guide 2019 Selection guide 2019-02-18

White paper (2)

File name Title Type Date
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 White paper 2020-02-26
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED White paper 2019-12-19

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference