Chemical content 1PS70SB84

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
1PS70SB84SOT323SC-705.663340 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405648911514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.706297
subTotal0.040000100.0000000.706297
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0020320.1000000.035880
Carbon (C)7440-44-00.0010160.0500000.017940
Chromium (Cr)7440-47-30.0020320.1000000.035880
Cobalt (Co)7440-48-40.0101600.5000000.179399
Iron (Fe)7439-89-61.05054451.70000018.549902
Manganese (Mn)7439-96-50.0162560.8000000.287039
Nickel (Ni)7440-02-00.81280040.00000014.351955
Phosphorus (P)7723-14-00.0005080.0250000.008970
Silicon (Si)7440-21-30.0060960.3000000.107640
Sulphur (S)7704-34-90.0005080.0250000.008970
Pure metal layerCopper (Cu)7440-50-80.0894084.4000001.578715
Silver (Ag)7440-22-40.0406402.0000000.717598
subTotal2.032000100.00000035.879887
Mould CompoundFillerSilica fused60676-86-02.39270071.00000042.248920
PigmentCarbon black1333-86-40.0101100.3000000.178517
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.66389019.70000011.722588
Phenolic resinProprietary0.3033009.0000005.355497
subTotal3.370000100.00000059.505521
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000111
Bismuth (Bi)7440-69-90.0000020.0010000.000037
Copper (Cu)7440-50-80.0000020.0010000.000037
Lead (Pb)7439-92-10.0000100.0050000.000185
Tin solderTin (Sn)7440-31-50.20997999.9900003.707688
subTotal0.210000100.0000003.708059
WirePure metalGold (Au)7440-57-50.011340100.0000000.200235
subTotal0.011340100.0000000.200235
total5.663340100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.