Chemical content 2PD1820AS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PD1820ASSOT323SC-705.606184 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93404263011511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000002.140493
subTotal0.120000100.0000002.140493
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.029699
Carbon (C)7440-44-00.0007400.0400000.013200
Chromium (Cr)7440-47-30.0016650.0900000.029699
Cobalt (Co)7440-48-40.0079550.4300000.141897
Iron (Fe)7439-89-60.82602544.65000014.734176
Manganese (Mn)7439-96-50.0127650.6900000.227695
Nickel (Ni)7440-02-00.63899034.54000011.397949
Phosphorus (P)7723-14-00.0003700.0200000.006600
Silicon (Si)7440-21-30.0048100.2600000.085798
Sulphur (S)7704-34-90.0003700.0200000.006600
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.560378
Silver (Ag)7440-22-40.0429202.3200000.765583
subTotal1.850000100.00000032.999274
Mould CompoundFillerSilica fused60676-86-02.55340075.10000045.546133
PigmentCarbon black1333-86-40.0102000.3000000.181942
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.613280
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.305959
subTotal3.400000100.00000060.647314
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000123
Bismuth (Bi)7440-69-90.0000020.0010000.000041
Copper (Cu)7440-50-80.0000020.0010000.000041
Lead (Pb)7439-92-10.0000120.0050000.000205
Tin solderTin (Sn)7440-31-50.22997799.9900004.102202
subTotal0.230000100.0000004.102612
WirePure metalCopper (Cu)7440-50-80.006184100.0000000.110298
subTotal0.006184100.0000000.110298
total5.606184100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.