Chemical content 74ABT00PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ABT00PWSOT402-1TSSOP1451.890916 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93520691011814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060049
PolymerAcrylic resinProprietary0.00608015.2000000.011717
Resin systemProprietary0.0027606.9000000.005319
subTotal0.040000100.0000000.077085
DieDoped siliconSilicon (Si)7440-21-30.244126100.0000000.470460
subTotal0.244126100.0000000.470460
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.703222
Iron (Fe)7439-89-60.4689602.4000000.903742
Phosphorus (P)7723-14-00.0058620.0300000.011297
Zinc (Zn)7440-66-60.0195400.1000000.037656
subTotal19.540000100.00000037.655916
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366307
Silica fused60676-86-024.81494478.33000047.821364
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.724120
PigmentCarbon black1333-86-40.0633600.2000000.122102
PolymerEpoxy resin systemProprietary2.8074828.8620005.410353
Phenolic resinProprietary1.8716545.9080003.606902
subTotal31.680000100.00000061.051148
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005589
Nickel (Ni)7440-02-00.28130097.0000000.542099
Palladium (Pd)7440-05-30.0058002.0000000.011177
subTotal0.290000100.0000000.558865
WirePure metalCopper (Cu)7440-50-80.096790100.0000000.186527
subTotal0.096790100.0000000.186527
total51.890916100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.