Chemical content 74AHC1G04GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G04GMSOT886XSON61.909727 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352975651154126030 s123520 s3
9352975651326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped SiliconSilicon (Si)7440-21-30.049017100.0000002.566722
subTotal0.049017100.0000002.566722
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013091
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013091
Silica -amorphous-7631-86-90.00250050.0000000.130909
PolymerEpoxy resin systemProprietary0.00150030.0000000.078545
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026182
subTotal0.005000100.0000000.261818
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.205314
Magnesium (Mg)7439-95-40.0011580.1500000.060637
Nickel (Ni)7440-02-00.0227742.9500001.192526
Silicon (Si)7440-21-30.0049410.6400000.258718
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008085
Nickel (Ni)7440-02-00.0126611.6400000.662964
Palladium (Pd)7440-05-30.0006950.0900000.036382
subTotal0.772000100.00000040.424626
Mould CompoundAdditiveNon hazardousProprietary0.0043710.4100000.228860
FillerSilica -amorphous-7631-86-90.0030910.2900000.161877
Silica fused60676-86-00.91835986.15000048.088496
HardenerPhenolic resinProprietary0.0457314.2900002.394656
PigmentCarbon black1333-86-40.0020250.1900000.106057
PolymerEpoxy resin systemProprietary0.0924228.6700004.839550
subTotal1.066000100.00000055.819497
WireGold alloyGold (Au)7440-57-50.01753399.0000000.918084
Palladium (Pd)7440-05-30.0001771.0000000.009274
subTotal0.017710100.0000000.927358
total1.909727100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.