Chemical content 74AHCT245APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT245APWSOT360-1TSSOP2068.810530 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353078761189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.090568
PolymerAcrylic resinProprietary0.01216015.2000000.017672
Resin systemProprietary0.0055206.9000000.008022
subTotal0.080000100.0000000.116261
DieDoped siliconSilicon (Si)7440-21-30.357231100.0000000.519152
subTotal0.357231100.0000000.519152
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000043.344849
Iron (Fe)7439-89-60.7344002.4000001.067279
Phosphorus (P)7723-14-00.0091800.0300000.013341
Zinc (Zn)7440-66-60.0306000.1000000.044470
subTotal30.600000100.00000044.469938
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.324195
Silica fused60676-86-029.12309478.33000042.323601
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.295978
PigmentCarbon black1333-86-40.0743600.2000000.108065
PolymerEpoxy resin systemProprietary3.2948928.8620004.788354
Phenolic resinProprietary2.1965945.9080003.192236
subTotal37.180000100.00000054.032428
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006685
Nickel (Ni)7440-02-00.44620097.0000000.648447
Palladium (Pd)7440-05-30.0092002.0000000.013370
subTotal0.460000100.0000000.668502
WirePure metalCopper (Cu)7440-50-80.133299100.0000000.193719
subTotal0.133299100.0000000.193719
total68.810530100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.