Chemical content 74AHCT2G32DP-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT2G32DP-Q100SOT505-2TSSOP821.062204 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301452125412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088096
PolymerAcrylic resinProprietary0.0014846.0000000.007048
Resin systemProprietary0.00445318.0000000.021143
subTotal0.024740100.0000000.117462
DieDoped siliconSilicon (Si)7440-21-30.125902100.0000000.597761
subTotal0.125902100.0000000.597761
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.400789
Iron (Fe)7439-89-60.2095242.4000000.994787
Phosphorus (P)7723-14-00.0026190.0300000.012435
Zinc (Zn)7440-66-60.0087300.1000000.041449
subTotal8.730170100.00000041.449461
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342562
Silica fused60676-86-09.41933978.33000044.721527
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.482718
PigmentCarbon black1333-86-40.0240500.2000000.114187
PolymerEpoxy resin systemProprietary1.0656738.8620005.059647
Phenolic resinProprietary0.7104495.9080003.373098
subTotal12.025200100.00000057.093740
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017071
Nickel (Ni)7440-02-00.11062292.3000000.525214
Palladium (Pd)7440-05-30.0037153.1000000.017640
Silver (Ag)7440-22-40.0019181.6000000.009104
subTotal0.119850100.0000000.569029
WirePure metalCopper (Cu)7440-50-80.036342100.0000000.172546
subTotal0.036342100.0000000.172546
total21.062204100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.