Chemical content 74AHCT541PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT541PW-Q100SOT360-1TSSOP2083.302390 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300709118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.037406
PolymerAcrylic resinProprietary0.00608015.2000000.007299
Resin systemProprietary0.0027606.9000000.003313
subTotal0.040000100.0000000.048018
DieDoped siliconSilicon (Si)7440-21-30.330033100.0000000.396187
subTotal0.330033100.0000000.396187
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.79465997.47000035.766872
Iron (Fe)7439-89-60.7336332.4000000.880686
Phosphorus (P)7723-14-00.0091700.0300000.011009
Zinc (Zn)7440-66-60.0305680.1000000.036695
subTotal30.568030100.00000036.695262
Mould CompoundFillerSilica -amorphous-7631-86-90.3088800.6000000.370794
Silica fused60676-86-040.32428478.33000048.407115
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.1402806.1000003.769736
PigmentCarbon black1333-86-40.1029600.2000000.123598
PolymerEpoxy resin systemProprietary4.5621588.8620005.476623
Phenolic resinProprietary3.0414385.9080003.651082
subTotal51.480000100.00000061.798947
Pre-PlatingPure metal layerGold (Au)7440-57-50.0232793.0000000.027945
Nickel (Ni)7440-02-00.71621192.3000000.859773
Palladium (Pd)7440-05-30.0240553.1000000.028876
Silver (Ag)7440-22-40.0124151.6000000.014904
subTotal0.775960100.0000000.931498
WirePure metalCopper (Cu)7440-50-80.108368100.0000000.130089
subTotal0.108368100.0000000.130089
total83.302390100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.