Chemical content 74AHCT594PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT594PWSOT403-1TSSOP1653.488393 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528201611811126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0050001.0000000.009348
FillerSilver (Ag)7440-22-40.37500075.0000000.701087
PolymerAcrylic resinProprietary0.0300006.0000000.056087
Resin systemProprietary0.09000018.0000000.168261
subTotal0.500000100.0000000.934782
DieDoped siliconSilicon (Si)7440-21-30.387805100.0000000.725027
subTotal0.387805100.0000000.725027
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-827.29160097.47000051.023406
Iron (Fe)7439-89-60.6720002.4000001.256347
Phosphorus (P)7723-14-00.0084000.0300000.015704
Zinc (Zn)7440-66-60.0280000.1000000.052348
subTotal28.000000100.00000052.347806
Mould CompoundFillerSilica -amorphous-7631-86-90.1380000.6000000.258000
Silica fused60676-86-018.01590078.33000033.681887
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.4030006.1000002.622999
PigmentCarbon black1333-86-40.0460000.2000000.086000
PolymerEpoxy resin systemProprietary2.0382608.8620003.810659
Phenolic resinProprietary1.3588405.9080002.540439
subTotal23.000000100.00000042.999983
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150001.0000000.028043
Nickel (Ni)7440-02-01.45500097.0000002.720216
Palladium (Pd)7440-05-30.0300002.0000000.056087
subTotal1.500000100.0000002.804347
WirePure metalCopper (Cu)7440-50-80.100588100.0000000.188056
subTotal0.100588100.0000000.188056
total53.488393100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.