Chemical content 74ALVC374BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC374BQSOT764-1DHVQFN2028.096694 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528555811512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008531.0000000.003035
FillerSilver (Ag)7440-22-40.06396075.0000000.227642
PolymerAcrylic resinProprietary0.0051176.0000000.018211
Resin systemProprietary0.01535018.0000000.054634
subTotal0.085280100.0000000.303523
DieDoped siliconSilicon (Si)7440-21-30.411641100.0000001.465087
subTotal0.411641100.0000001.465087
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-810.58916097.47000037.688279
Iron (Fe)7439-89-60.2607362.4000000.927997
Phosphorus (P)7723-14-00.0032590.0300000.011600
Zinc (Zn)7440-66-60.0108640.1000000.038667
subTotal10.864020100.00000038.666542
Mould CompoundAdditiveNon hazardousProprietary0.4886272.9840001.739092
FillerSilica -amorphous-7631-86-90.5714843.4900002.033991
Silica fused60676-86-013.88919984.82000049.433569
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1640771.0020000.583971
PigmentCarbon black1333-86-40.0268550.1640000.095580
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.6060353.7010002.156963
Epoxy resin systemProprietary0.2597061.5860000.924330
Phenolic resinProprietary0.3689272.2530001.313061
subTotal16.374910100.00000058.280558
Pre-PlatingPure metal layerGold (Au)7440-57-50.0027581.0000000.009815
Nickel (Ni)7440-02-00.25095191.0000000.893168
Palladium (Pd)7440-05-30.0220628.0000000.078520
subTotal0.275770100.0000000.981503
WirePure metalCopper (Cu)7440-50-80.08213796.5500000.292338
Pure metal layerGold (Au)7440-57-50.0002980.3500000.001060
Palladium (Pd)7440-05-30.0026373.1000000.009386
subTotal0.085072100.0000000.302784
total28.096694100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.