Chemical content 74AUP1G32GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G32GXSOT1226-3X2SON50.599434 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352983621259126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.00504060.0000000.840793
ImpurityNon hazardousProprietary0.0000030.0395000.000554
PolymerResin systemProprietary0.00335639.9514100.559848
subTotal0.008400100.0000001.401195
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000003.422212
subTotal0.020514100.0000003.422212
Lead FrameCopper alloyCopper (Cu)7440-50-80.16225896.69700027.068462
Magnesium (Mg)7439-95-40.0000840.0500000.013997
Silicon (Si)7440-21-30.0004160.2480000.069423
Pure metal layerGold (Au)7440-57-50.0000170.0100000.002799
Nickel (Ni)7440-02-00.0049922.9750000.832794
Palladium (Pd)7440-05-30.0000340.0200000.005599
subTotal0.167800100.00000027.993073
Mould CompoundFillerSilica -amorphous-7631-86-90.0271887.0000004.535612
Silica fused60676-86-00.32237283.00000053.779399
PigmentCarbon black1333-86-40.0019420.5000000.323972
PolymerEpoxy resin systemProprietary0.0233046.0000003.887667
Phenolic resinProprietary0.0135943.5000002.267806
subTotal0.388400100.00000064.794456
WireGold alloyGold (Au)7440-57-50.01417799.0000002.365031
Palladium (Pd)7440-05-30.0001431.0000000.023889
subTotal0.014320100.0000002.388920
total0.599434100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.