Chemical content 74AUP1GU04GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1GU04GWSOT353-1UMT55.494584 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527906512515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.136498
PolymerResin systemProprietary0.00250025.0000000.045499
subTotal0.010000100.0000000.181997
DieDoped siliconSilicon (Si)7440-21-30.083880100.0000001.526594
subTotal0.083880100.0000001.526594
Lead FrameCopper alloyCopper (Cu)7440-50-81.90341496.62000034.641640
Iron (Fe)7439-89-60.0419612.1300000.763679
Phosphorus (P)7723-14-00.0005910.0300000.010756
Zinc (Zn)7440-66-60.0025610.1300000.046610
MetallisationSilver (Ag)7440-22-40.0214731.0900000.390803
subTotal1.970000100.00000035.853488
Mould CompoundAdditiveNon hazardousProprietary0.0901902.9000001.641435
Triphenylphosphine603-35-00.0015550.0500000.028301
FillerSilica -amorphous-7631-86-92.23920072.00000040.752858
PigmentCarbon black1333-86-40.0015550.0500000.028301
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46650015.0000008.490179
Phenol Formaldehyde resin (generic)9003-35-40.31100010.0000005.660119
subTotal3.110000100.00000056.601191
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000169
Bismuth (Bi)7440-69-90.0000030.0010000.000056
Copper (Cu)7440-50-80.0000030.0010000.000056
Lead (Pb)7439-92-10.0000160.0050000.000282
Tin solderTin (Sn)7440-31-50.30996999.9900005.641355
subTotal0.310000100.0000005.641919
WireImpurityNon hazardousProprietary0.0000010.0100000.000019
Pure metalCopper (Cu)7440-50-80.01070399.9900000.194798
subTotal0.010704100.0000000.194817
total5.494584100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.