Chemical content 74AUP2G34GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G34GXSOT1255-2X2SON60.751701 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353070721476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.045103100.0000006.000122
subTotal0.045103100.0000006.000122
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.033258
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.033258
Silica -amorphous-7631-86-90.00250050.0000000.332579
PolymerEpoxy resin systemProprietary0.00150030.0000000.199547
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.066516
subTotal0.005000100.0000000.665158
Lead FrameCopper alloyCopper (Cu)7440-50-80.27407994.51000036.461173
Magnesium (Mg)7439-95-40.0004350.1500000.057869
Nickel (Ni)7440-02-00.0085552.9500001.138085
Silicon (Si)7440-21-30.0018560.6400000.246907
Pure metal layerGold (Au)7440-57-50.0000580.0200000.007716
Nickel (Ni)7440-02-00.0047561.6400000.632698
Palladium (Pd)7440-05-30.0002610.0900000.034721
subTotal0.290000100.00000038.579169
Mould CompoundAdditiveNon hazardousProprietary0.0016320.4100000.217081
FillerSilica -amorphous-7631-86-90.0011540.2900000.153545
Silica fused60676-86-00.34287786.15000045.613482
HardenerPhenolic resinProprietary0.0170744.2900002.271408
PigmentCarbon black1333-86-40.0007560.1900000.100599
PolymerEpoxy resin systemProprietary0.0345078.6700004.590469
subTotal0.398000100.00000052.946584
WireGold alloyGold (Au)7440-57-50.01346299.0000001.790888
Palladium (Pd)7440-05-30.0001361.0000000.018090
subTotal0.013598100.0000001.808978
total0.751701100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.