Chemical content 74HC132D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC132DSOT108-1SO14123.182818 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371413065316126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063239
PolymerAcrylic resinProprietary0.01520015.2000000.012339
Resin systemProprietary0.0069006.9000000.005601
subTotal0.100000100.0000000.081180
DieDoped siliconSilicon (Si)7440-21-30.197910100.0000000.160664
subTotal0.197910100.0000000.160664
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.242852
Iron (Fe)7439-89-61.0689602.4000000.867783
Phosphorus (P)7723-14-00.0133620.0300000.010847
Zinc (Zn)7440-66-60.0445400.1000000.036158
subTotal44.540000100.00000036.157640
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377926
Silica fused60676-86-060.77624778.33000049.338250
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.842249
PigmentCarbon black1333-86-40.1551800.2000000.125975
PolymerEpoxy resin systemProprietary6.8760268.8620005.581968
Phenolic resinProprietary4.5840175.9080003.721312
subTotal77.590000100.00000062.987681
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005439
Nickel (Ni)7440-02-00.64990097.0000000.527590
Palladium (Pd)7440-05-30.0134002.0000000.010878
subTotal0.670000100.0000000.543907
WirePure metalCopper (Cu)7440-50-80.084908100.0000000.068928
subTotal0.084908100.0000000.068928
total123.182818100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.