Chemical content 74HC154BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC154BQSOT815-1DHVQFN2451.000551 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527541611813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0012721.0000000.002494
FillerSilver (Ag)7440-22-40.09539275.0000000.187042
PolymerAcrylic resinProprietary0.0076316.0000000.014963
Resin systemProprietary0.02289418.0000000.044890
subTotal0.127190100.0000000.249389
DieDoped siliconSilicon (Si)7440-21-31.184938100.0000002.323382
subTotal1.184938100.0000002.323382
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.07832097.47000037.408066
Iron (Fe)7439-89-60.4697652.4000000.921097
Phosphorus (P)7723-14-00.0058720.0300000.011514
Zinc (Zn)7440-66-60.0195740.1000000.038379
subTotal19.573530100.00000038.379056
Mould CompoundAdditiveNon hazardousProprietary0.8803522.9840001.726162
FillerSilica -amorphous-7631-86-91.0296343.4900002.018869
Silica fused60676-86-025.02394484.82000049.066027
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.2956141.0020000.579629
PigmentCarbon black1333-86-40.0483840.1640000.094869
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-71.0918843.7010002.140926
Epoxy resin systemProprietary0.4679081.5860000.917457
Phenolic resinProprietary0.6646892.2530001.303298
subTotal29.502410100.00000057.847238
Pre-PlatingPure metal layerGold (Au)7440-57-50.0049691.0000000.009742
Nickel (Ni)7440-02-00.45214391.0000000.886545
Palladium (Pd)7440-05-30.0397498.0000000.077938
subTotal0.496860100.0000000.974225
WirePure metalCopper (Cu)7440-50-80.11163496.5500000.218888
Pure metal layerGold (Au)7440-57-50.0004050.3500000.000793
Palladium (Pd)7440-05-30.0035843.1000000.007028
subTotal0.115623100.0000000.226710
total51.000551100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.