Chemical content 74HC165BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC165BQSOT763-1DHVQFN1622.03463 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528607311513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000811.000000.00368
FillerSilver (Ag)7440-22-40.0607575.000000.27570
PolymerAcrylic resinProprietary0.004866.000000.02206
Resin systemProprietary0.0145818.000000.06617
subTotal0.08100100.000000.36761
DieDoped siliconSilicon (Si)7440-21-30.35649100.000001.61786
subTotal0.35649100.000001.61786
Lead FrameCopper alloyCopper (Cu)7440-50-89.8204196.0995044.56806
Iron (Fe)7439-89-60.237082.320001.07595
Lead (Pb)7439-92-10.000050.000500.00023
Phosphorus (P)7723-14-00.008180.080000.03710
Zinc (Zn)7440-66-60.012260.120000.05565
Gold alloyGold (Au)7440-57-50.003060.029970.01390
Silver (Ag)7440-22-40.002040.019980.00927
ImpurityNon hazardousProprietary0.000130.001280.00059
Pure metal layerCopper (Cu)7440-50-80.005100.049950.02317
Nickel (Ni)7440-02-00.130671.278720.59303
subTotal10.21900100.0000046.37695
Mould CompoundAdditiveNon hazardousProprietary0.337732.984001.53272
FillerSilica -amorphous-7631-86-90.395003.490001.79262
Silica fused60676-86-09.5999384.8200043.56746
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.113411.002000.51467
PigmentCarbon black1333-86-40.018560.164000.08424
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.418883.701001.90100
Epoxy resin systemProprietary0.179501.586000.81464
Phenolic resinProprietary0.254992.253001.15724
subTotal11.31800100.0000051.36459
WirePure metalCopper (Cu)7440-50-80.0580696.550000.26350
Pure metal layerGold (Au)7440-57-50.000210.350000.00096
Palladium (Pd)7440-05-30.001863.100000.00846
subTotal0.06014100.000000.27292
total22.03463100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.