Chemical content 74HC174D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC174DSOT109-1SO16143.456180 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371457065312126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016291
PolymerAcrylic resinProprietary0.00456015.2000000.003179
Resin systemProprietary0.0020706.9000000.001443
subTotal0.030000100.0000000.020912
DieDoped siliconSilicon (Si)7440-21-30.809092100.0000000.564000
subTotal0.809092100.0000000.564000
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.597937
Iron (Fe)7439-89-60.9042002.4000000.630297
Phosphorus (P)7723-14-00.0113020.0300000.007879
Zinc (Zn)7440-66-60.0376750.1000000.026262
subTotal37.675000100.00000026.262375
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.436105
Silica fused60676-86-081.67469178.33000056.933547
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.433737
PigmentCarbon black1333-86-40.2085400.2000000.145368
PolymerEpoxy resin systemProprietary9.2404078.8620006.441275
Phenolic resinProprietary6.1602725.9080004.294183
subTotal104.270000100.00000072.684216
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003938
Nickel (Ni)7440-02-00.54805097.0000000.382033
Palladium (Pd)7440-05-30.0113002.0000000.007877
subTotal0.565000100.0000000.393848
WirePure metalCopper (Cu)7440-50-80.107084100.0000000.074645
subTotal0.107084100.0000000.074645
total143.456180100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.