Chemical content 74HC4351D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4351D-Q100SOT163-1SO20532.898420 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356915881183126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.04674077.9000000.008771
PolymerAcrylic resinProprietary0.00912015.2000000.001711
Resin systemProprietary0.0041406.9000000.000777
subTotal0.060000100.0000000.011259
DieDoped siliconSilicon (Si)7440-21-31.735792100.0000000.325727
subTotal1.735792100.0000000.325727
Lead FrameCopper alloyCopper (Cu)7440-50-8136.13101096.09700025.545396
Iron (Fe)7439-89-63.2822622.3170000.615926
Lead (Pb)7439-92-10.0063750.0045000.001196
Phosphorus (P)7723-14-00.1147450.0810000.021532
Zinc (Zn)7440-66-60.1742420.1230000.032697
Pure metal layerGold (Au)7440-57-50.0389560.0275000.007310
Nickel (Ni)7440-02-01.8125401.2795000.340129
Palladium (Pd)7440-05-30.0694130.0490000.013026
Silver (Ag)7440-22-40.0304570.0215000.005715
subTotal141.660000100.00000026.582927
Mould CompoundFillerSilica -amorphous-7631-86-92.3356200.6000000.438286
Silica fused60676-86-0304.91519178.33000057.218258
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-823.7454706.1000004.455909
PigmentCarbon black1333-86-40.7785400.2000000.146095
PolymerEpoxy resin systemProprietary34.4971078.8620006.473487
Phenolic resinProprietary22.9980725.9080004.315658
subTotal389.270000100.00000073.047693
WirePure metalCopper (Cu)7440-50-80.172628100.0000000.032394
subTotal0.172628100.0000000.032394
total532.898420100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.