Chemical content 74HC595PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC595PWSOT403-1TSSOP1653.035045 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518852011820126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.220326
PolymerAcrylic resinProprietary0.02280015.2000000.042990
Resin systemProprietary0.0103506.9000000.019515
subTotal0.150000100.0000000.282832
DieDoped siliconSilicon (Si)7440-21-30.389401100.0000000.734234
subTotal0.389401100.0000000.734234
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.510342
Iron (Fe)7439-89-60.4898402.4000000.923616
Phosphorus (P)7723-14-00.0061230.0300000.011545
Zinc (Zn)7440-66-60.0204100.1000000.038484
subTotal20.410000100.00000038.483987
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.358405
Silica fused60676-86-024.81494478.33000046.789710
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.643779
PigmentCarbon black1333-86-40.0633600.2000000.119468
PolymerEpoxy resin systemProprietary2.8074828.8620005.293635
Phenolic resinProprietary1.8716545.9080003.529090
subTotal31.680000100.00000059.734087
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005657
Nickel (Ni)7440-02-00.29100097.0000000.548694
Palladium (Pd)7440-05-30.0060002.0000000.011313
subTotal0.300000100.0000000.565664
WirePure metalCopper (Cu)7440-50-80.105644100.0000000.199196
subTotal0.105644100.0000000.199196
total53.035045100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.