Chemical content 74HCT107D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT107D-Q100SOT108-1SO14142.013867 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935302254118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016456
PolymerAcrylic resinProprietary0.00456015.2000000.003211
Resin systemProprietary0.0020706.9000000.001458
subTotal0.030000100.0000000.021125
DieDoped siliconSilicon (Si)7440-21-30.595903100.0000000.419609
subTotal0.595903100.0000000.419609
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.74803897.47000033.622096
Iron (Fe)7439-89-61.1756982.4000000.827876
Phosphorus (P)7723-14-00.0146960.0300000.010348
Zinc (Zn)7440-66-60.0489870.1000000.034495
subTotal48.987420100.00000034.494815
Mould CompoundFillerSilica -amorphous-7631-86-90.5465070.6000000.384827
Silica fused60676-86-071.34648978.33000050.239100
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.5561546.1000003.912403
PigmentCarbon black1333-86-40.1821690.2000000.128276
PolymerEpoxy resin systemProprietary8.0719088.8620005.683887
Phenolic resinProprietary5.3812725.9080003.789258
subTotal91.084500100.00000064.137751
Pre-PlatingPure metal layerGold (Au)7440-57-50.0373063.0000000.026269
Nickel (Ni)7440-02-01.14777892.3000000.808216
Palladium (Pd)7440-05-30.0385493.1000000.027145
Silver (Ag)7440-22-40.0198961.6000000.014010
subTotal1.243530100.0000000.875640
WirePure metalCopper (Cu)7440-50-80.072515100.0000000.051062
subTotal0.072515100.0000000.051062
total142.013867100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.