Chemical content 74HCT157D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT157D-Q100SOT109-1SO16162.188394 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298908118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009606
PolymerAcrylic resinProprietary0.00304015.2000000.001874
Resin systemProprietary0.0013806.9000000.000851
subTotal0.020000100.0000000.012331
DieDoped siliconSilicon (Si)7440-21-30.326829100.0000000.201512
subTotal0.326829100.0000000.201512
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.683127
Iron (Fe)7439-89-61.3451552.4000000.829378
Phosphorus (P)7723-14-00.0168140.0300000.010367
Zinc (Zn)7440-66-60.0560480.1000000.034557
subTotal56.048140100.00000034.557430
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385652
Silica fused60676-86-081.65667578.33000050.346805
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.920790
PigmentCarbon black1333-86-40.2084940.2000000.128551
PolymerEpoxy resin systemProprietary9.2383698.8620005.696073
Phenolic resinProprietary6.1589135.9080003.797382
subTotal104.247000100.00000064.275253
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026317
Nickel (Ni)7440-02-01.31320792.3000000.809680
Palladium (Pd)7440-05-30.0441063.1000000.027194
Silver (Ag)7440-22-40.0227641.6000000.014036
subTotal1.422760100.0000000.877227
WirePure metalCopper (Cu)7440-50-80.123664100.0000000.076247
subTotal0.123664100.0000000.076247
total162.188394100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.