Chemical content 74HCT238D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT238D-Q100SOT109-1SO16162.103638 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300068118512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009611
PolymerAcrylic resinProprietary0.00304015.2000000.001875
Resin systemProprietary0.0013806.9000000.000851
subTotal0.020000100.0000000.012338
DieDoped siliconSilicon (Si)7440-21-30.237450100.0000000.146481
subTotal0.237450100.0000000.146481
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.700738
Iron (Fe)7439-89-61.3451552.4000000.829812
Phosphorus (P)7723-14-00.0168140.0300000.010373
Zinc (Zn)7440-66-60.0560480.1000000.034575
subTotal56.048140100.00000034.575498
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385853
Silica fused60676-86-081.65667578.33000050.373129
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.922840
PigmentCarbon black1333-86-40.2084940.2000000.128618
PolymerEpoxy resin systemProprietary9.2383698.8620005.699051
Phenolic resinProprietary6.1589135.9080003.799367
subTotal104.247000100.00000064.308859
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026331
Nickel (Ni)7440-02-01.31320792.3000000.810104
Palladium (Pd)7440-05-30.0441063.1000000.027208
Silver (Ag)7440-22-40.0227641.6000000.014043
subTotal1.422760100.0000000.877685
WirePure metalCopper (Cu)7440-50-80.128288100.0000000.079139
subTotal0.128288100.0000000.079139
total162.103638100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.