Chemical content 74HCT597PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT597PWSOT403-1TSSOP1661.587800 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356912121183126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.215026
PolymerAcrylic resinProprietary0.02584015.2000000.041956
Resin systemProprietary0.0117306.9000000.019046
subTotal0.170000100.0000000.276029
DieDoped siliconSilicon (Si)7440-21-31.497340100.0000002.431228
subTotal1.497340100.0000002.431228
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.358765
Iron (Fe)7439-89-60.4755482.4000000.772146
Phosphorus (P)7723-14-00.0059440.0300000.009652
Zinc (Zn)7440-66-60.0198140.1000000.032173
subTotal19.814480100.00000032.172736
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.385791
Silica fused60676-86-031.01868078.33000050.364975
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.922205
PigmentCarbon black1333-86-40.0792000.2000000.128597
PolymerEpoxy resin systemProprietary3.5093528.8620005.698129
Phenolic resinProprietary2.3395685.9080003.798752
subTotal39.600000100.00000064.298449
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024501
Nickel (Ni)7440-02-00.46425192.3000000.753803
Palladium (Pd)7440-05-30.0155923.1000000.025317
Silver (Ag)7440-22-40.0080481.6000000.013067
subTotal0.502980100.0000000.816688
WirePure metalCopper (Cu)7440-50-80.003000100.0000000.004871
subTotal0.003000100.0000000.004871
total61.587800100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.